【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   12 / 112

BOOKをみる

10秒後にBOOKのページに移動します


Series S0700 Manifold Specifications Manifold Specifications Model Base model Piping specifications Note 3) Addition per station (g) Max. 16 stations Max. 32 stations Max. 24 stations Max. 24 stations Max. 16 stations Max. 16 stations Max. 24 stations Max. 24 stations Max. 24 stations Max. 16 stations Max. 20 stations Max. 24 stations Max. 24 stations Max. 20 stations Max. 16 stations 270 Note 2) 230 Note 2) 185 181 181 260 Note 2) 260 Note 2) 330 325 325 660 455 Note 4) 390 115 115 Note 2) 19 Note 6) 17 17 17 17 20 20 20 20 20 20 20 20 20 20 4(A), 2(B) C2 (o2) C3 (o3.2) C4 (o4) N1 (o1/8") N3 (o5/32") C2 (o2) C3 (o3.2) C4 (o4) N1 (o1/8") N3 (o5/32") 1(P), 3(R) Port size Type of connection SS0750-ョョョ SS0755-ョCョC (Manifold pitch: 8.5) S07ョ5-5ョ-M5 SS0755-ョVョC (Manifold pitch: 7.5) Note 1) Maximum stations in the case of mixed single and double wiring (special wiring specifications) Note 2) Differs depending on the serial unit type. For details, refer to page 914. Note 3) Weight excluding valve. Refer to page 884 for valve weight. Note 4) Weight with lead wire length 0.6 m Note 5) Weight of sub-plate only. Refer to page 884 for valve weight. Note 6) Including DIN rail weight M5 thread C2 (o2) C3 (o3.2) C4 (o4) N1 (o1/8") N3 (o5/32") M5 thread Connector kit . 14 Note 5) M3 (M3 thread) V2 (o2 barb fitting) V3 (o3.2 barb fitting) V4 (o5 barb fitting) Rc1/8 M5 thread M5 thread J kit: PC wiring compatible flat ribbon cable J kit: PC wiring compatible flat ribbon cable C6 (o6) C8 (o8) N7 (o1/4") N9 (o5/16") Option (Direct EXH outlet with built-in silencer) SS0751-ョョョョ C kit: Connector Max. 20 stations 75 10 C6 (o6) C8 (o8) N7 (o1/4") N9 (o5/16") Option (Direct EXH outlet with built-in silencer) Note 1) Applicable stations Note 3) 5-station weight (g) S kit: Serial transmission (EX250/260/600) F kit: D-sub connector P kit: Flat ribbon cable T kit: Terminal block box L kit: Lead wire M kit: Circular connector C kit: Connector S kit: Serial transmission (EX510) Slim compact Plug-in manifold Bar base S kit: Serial transmission (EX510) S kit: Serial transmission (EX180) F kit: D-sub connector P kit: Flat ribbon cable S kit: Serial transmission (EX500) Plug-in manifold Stacking base Plug lead manifold Bar base Single unit 885 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7