【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   11 / 112

BOOKをみる

10秒後にBOOKのページに移動します


Series S0700 Valve Specifications Valve Specifications Model Series Type of actuation Flow-rate characteristics Cv Slim compact Plug-in manifold Bar base Plug lead manifold Bar base Single Dual 3-port valve Double Single Double Single Dual 3-port valve Dual 3-port valve Double Model S0711 S0721 S07 1 S0710 S0720 S07 0 S0715 S0725 S07 5 Plug-in manifold Stacking base Note 2) Response time (msec) Weight (g) 0.10 0.10 0.08 0.10 0.10 0.08 0.10 0.10 0.08 b 0.39 0.39 0.33 0.39 0.39 0.33 0.39 0.39 0.33 C [dm3/(s・bar)] 0.37 0.37 0.33 0.37 0.37 0.33 0.37 0.37 0.33 18 or less 10 or less 18 or less 18 or less 10 or less 18 or less 12 or less 10 or less 12 or less 36 41 41 30 38 38 28 36 36 4/2→5/3 (A/B→R1/R2) Cv 0.11 0.11 0.09 0.11 0.11 0.09 0.11 0.11 0.09 b 0.39 0.39 0.34 0.39 0.39 0.34 0.39 0.39 0.34 C [dm3/(s・bar)] 0.39 0.39 0.34 0.39 0.39 0.34 0.39 0.39 0.34 1→4/2 (P→A/B) Note 1) Values for cylinder port fitting port size C6 Note 2) Based on JIS B 8375-1993 (Supply pressure: 0.5 MPa, with indicator light and surge voltage suppressor, clean air. This will change depending on pressure and air quality.) The value when ON for the double type. ABC ABC ABC 2-position 4-position 2-position 4-position 2-position 4-position Valve construction Fluid Max. operating pressure Min. operating pressure Ambient and fluid temperature Max. operating cycle Pilot valve exhaust method Pilot valve manual override Lubrication Enclosure Coil rated voltage Allowable voltage fluctuation Coil insulation type Power consumption (Current) Rubber seal Air/Inert gas 0.7 MPa 0.2 MPa .10 to 50°C Note 1) 5 Hz Push type Not required 30/100 m/s2 IP40 24 VDC ±10% of rated voltage Class B or equivalent DC 0.35 W (15 mA) Plug-in manifold Stacking base Slim compact Plug-in manifold Bar base Common exhaust Note 2) 24 VDC Plug lead manifold Bar base Individual exhaust Specifications Valve specifications Electrical specifications Use dry air to prevent condensation when operating at low temperatures. Valves with the external pilot specifications have a pilot EXH with individual exhaust specifications. Impact resistance: No malfunction occurred when it is tested with a drop tester in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. Vibration resistance: No malfunction occurred in a one-sweep test between 8.3 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. Note 1) Note 2) Note 3) Impact/Vibration resistance Note 3) 884