【DO!BOOK・ページリンク】
1-p0803-0861-vf1000_en   37 / 62

BOOKをみる

10秒後にBOOKのページに移動します


Manifold Specifications Example (VV5F3-30) . The valve arrangement is numbered as the 1st station from D side. . Under the manifold base part number, state the valves to be mounted in order from the 1st station as shown in the figure above. If the arrangement becomes complicated, specify on the manifold specification sheet. The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. VV5F3-30-051 ・・・・・・・・・・・・・・・・・・・・・・・ 1 set (Type 30, 5-station manifold base part no.) . VF3130-5GZ1-02 ・・・・・・・・・・・・・・・・・・ 3 sets (Single solenoid part no.) . VF3230-5GZ1-02 ・・・・・・・・・・・・・・・・・・ 1 set (Double solenoid part no.) . VF3330-5GZ1-02 ・・・・・・・・・・・・・・・・・・ 1 set (Closed center part no.) How to Order Manifold Assembly Closed center (24 VDC) VF3330-5GZ1-02 (1 set) Double solenoid (24 VDC) VF3230-5GZ1-02 (1 set) Single solenoid (24 VDC) VF3130-5GZ1-02 (3 sets) Manifold base (5 stations) VV5F3-30-051 U side D side 1 3 2 Stations Note) Supply pressure to 1(P) ports and exhaust pressure from R ports on both sides for 10 stations or more (5 stations or more for the VF5000). VF3ョ30 VF3ョ33 Applicable stations Applicable valve model EXH port type Manifold base model Series 2 to 20 stations W = 29n + 21 W = 51n + 35 W = 63n + 64 W = 97n + 80 W = 139n + 550 2 to 20 stations 2 to 10 stations 2 to 15 stations VF1ョ30 VF1ョ33 VF5ョ20 VF5ョ23 Manifold base Weight: W [g] Stations: n VF1000 VF3000 VF5000 Common EXH Individual EXH Common EXH Common EXH Common EXH VV5F1-30 VV5F3-30 VV5F5-21 VV5F1-31 VV5F5-20 Series VF1000/3000/5000 1(P) port 1/8 5/3(R) port 1/8 4(A), 2(B) port 1/8 4(A), 2(B) port 1/8 5(EA), 3(EB) port M5 x 0.8 1(P) port 1/8 4(A), 2(B) port 1/8, 1/4 5(R), 3(R) port 1/4 1(P) port 1/4 1(P) port 3/8 5(R), 3(R) port 3/8 4(A), 2(B) port 1/4, 3/8 1(P) port 1/2 5(R), 3(R) port 1/2 4(A), 2(B) port 1/4, 3/8 838