【DO!BOOK・ページリンク】
1-p0759-0802-sz3000_en   8 / 45

BOOKをみる

10秒後にBOOKのページに移動します


oD L A od 10.5 LOCK FREE A B A B A A A Series SZ3000 Part no. SZ3000-114-4A Manifold Options SZ3000-155-1A Applicable fittings size od 4 6 8 KQ2P-04 KQ2P-06 KQ2P-08 Model A L D 16 18 20.5 32 35 39 6 8 10 Dimensions Series SZ3000 Part no. SZ3000-114-4A Series SZ3000 Part no. SZ3000-114-2A SUP block disk EXH block disk Label for block disk Silencer with One-touch fitting Plug (White) Label for SUP/EXH block disk Label for EXH block disk By installing a SUP block disk in the pressure supply passage of a manifold valve, it is possible to supply two or more different high and low pressures to one manifold. (Use in combination with a pilot port block disk.) Blanking block assembly SZ3000-55-1A These are mounted when later addition of valves is planned, etc. The labels shown below are used on manifold stations containing SUP/EXH block disk(s) to show their location. (3 pcs. each) These are inserted in cylinder ports or SUP/EXH ports which are not being used. Purchasing order is available in units of 10 pieces. This silencer can be mounted on the manifolds’ port R (exhaust) with a single touch. By installing an EXH block disk in the exhaust passage of a manifold valve, it is possible to divide the valve’s exhaust so that it does not affect another valve. (Two block disks are needed to divide both exhausts.) Label for SUP block disk Label for pilot port block disk Pilot port block disk By installing a pilot port block disk in the pilot passage of a manifold valve, it can be function as an internal pilot/external pilot mixed manifold. . When a block disk is concurrently ordered by specifying on the manifold specification sheet, etc., a label will be stuck on the position where block disk is mounted. L A oD Series SZ3000(o8) Model AN15-C08 L 45 D 13 A 8 26.5 20 30 Effective area mm2 Noise reduction dB Applicable fittings size od 765 Cassette Type Manifold Series SZ3000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7