【DO!BOOK・ページリンク】
1-p0759-0802-sz3000_en   7 / 45

BOOKをみる

10秒後にBOOKのページに移動します


Air 0.15 to 0.7 0.1 to 0.7 0.2 to 0.7 0.15 to 0.7 .100 kPa to 0.7 0.25 to 0.7 0.25 to 0.7 0.25 to 0.7 .10 to 50 (No freezing. Refer to page 5.) 3 Non-locking push type, Push-turn locking slotted type Common exhaust type for main and pilot valve Not required Unrestricted 150/30 Dust-protected Series SZ3000 Solenoid Specifications L type (For plug-in), M type plug connector (M) 24, 12, 6, 5, 3 VDC ±10% of rated voltage 0.6 (With light: 0.65) Diode LED Electrical entry Weight Response Time Type of actuation Response time (ms) (at the pressure of 0.5 MPa) Valve model Type of actuation Port size 4(A), 2(B) SZ3ュ60-ュ-C4 SZ3ュ60-ュ-C6 SZ3ュ60-ュ-M5 Weight (g) 78 84 88 84 74 81 85 81 69 75 79 75 10 Solenoid Valve Specifications Fluid 2 position single 2 position double 3 position 4 position dual 3 port valve 2 position single 2 position double 3 position 2 position single, double 4 position dual 3 port valve 3 position Internal pilot operating pressure range (MPa) External pilot operating pressure range (MPa) Pilot pressure range Operating pressure range Ambient and fluid temperature (°C) Max. operating frequency (Hz) Manual override (Manual operation) Pilot type Lubrication Mounting orientation Impact/Vibration resistance m/s2 Note) Enclosure Note) Impact resistance: No malfunction occurred when it is tested with a drop tester in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Values at the initial period) Vibration resistance: No malfunction occurred in a one-sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Values at the initial period) Rated coil voltage (V) Note) Allowable voltage fluctuation Power consumption (W) Surge voltage suppressor Indicator light Note) Only 24 VDC and 12 VDC are available for plug-in use. Note) Based on dynamic performance test, JIS B 8375-1981. (Coil temperature: 20°C, at rated voltage) 2 position single 2 position double 3 position 4 position dual 3 port valve 12 or less 10 or less 15 or less 30 or less Without surge voltage suppressor With surge voltage suppressor S, Z type 15 or less 13 or less 20 or less 35 or less M5 x 0.8 2 position 3 position 4 position 4 position 4 position 2 position 3 position 2 position 3 position Single Double Closed center Exhaust center Pressure center Dual 3 port valve Single Double Closed center Exhaust center Pressure center Dual 3 port valve Single Double Closed center Exhaust center Pressure center Dual 3 port valve C4 One-touch fitting for o4 C6 One-touch fitting for o6 764 Series SZ3000