【DO!BOOK・ページリンク】
1-p0759-0802-sz3000_en   6 / 45

BOOKをみる

10秒後にBOOKのページに移動します


LOCK FREE 1 2 3 Model + COM, . COM D-sub connector Type 60F Flat ribbon cable type 60P Type 60P Plug-in type Common SUP, EXH Valve Lateral, Upward, Downward C8 C4, C6, M5 Type 60PG Type 60PH Manifold Specifications Flow Characteristics W = 3.2n1 + 53n2 + m + 126.5 Port size Flow characteristics b Cv b Cv 1, 5, 3 (P, EA, EB) 4, 2 (A, B) C4 C8 C6 M5 SS5Z3-60PD2-05U-P ・・・・・・・・・・・・・・・・・・ 1 set (Manifold part number) . SZ3160-5LOZ-C6 ・・・・・・・・・・・・・・・・・・・・・・・・ 2 sets (Single solenoid part no.) . SZ3260-5LOZ-C6 ・・・・・・・・・・・・・・・・・・・・・・・・ 3 sets (Double solenoid part no.) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Cassette Type Manifold Series SZ3000 Stations are counted from D side as the 1st one. Indicate the valves to be attached below the manifold part number, in order starting from station 1 as shown in the drawing. When entry of part numbers becomes complicated, indicate on the manifold specification sheet. 4 (A), 2 (B) port Porting specification Port size Applicable connector Internal wiring Weight W (g) (2) n1: Stations n2: Number of SUP/EXH blocks m: Weight of DIN rail Location Direction 1 (P), 3/5 (R) port 4 (A), 2 (B) port Manifold 1 (P: SUP), 3/5 (R: EXH) system Valve stations (With power terminal) D-sub connector Conforming to MIL-C-24308 JIS-X-5101 Flat ribbon cable connector Socket: 26 pins MIL type with strain relief Conforming to MIL-C-83503 Flat ribbon cable connector Socket: 20 pins MIL type with strain relief Conforming to MIL-C-83503 Flat ribbon cable connector Socket: 10 pins MIL type with strain relief Conforming to MIL-C-83503 2 to 20 stations 2 to 16 stations 2 to 8 stations Note 1) In cases such as those where many valves are operated simultaneously, use type B (double side SUP/EXH), applying pressure to the 1(P) ports on both sides and exhausting from the 3(R) ports on both sides. Note 2) The weight W is the value for the D-sub connector manifold with power supply terminals only. To obtain the weight with solenoid valves attached, add the solenoid valve weights given on page 764 for the appropriate number of stations. For DIN rail weight, refer to page 766. Note) . The value is for manifold base with 5 stations and individually operated 2 position type. . Values inside [ ] are for 4 position dual 3 port valves. 763 Made to Order (Refer to page 798 for details.) Double solenoid (24 VDC) SZ3260-5LOZ-C6 (3 sets) Single solenoid (24 VDC) SZ3160-5LOZ-C6 (2 sets) With power supply terminals Plug-in manifold SS5Z3-60PD2-05U-P SUP/EXH block (U side mounting) D side Stations U side How to Order Valve Manifold Assembly Ordering example (SZ3000, positive common with power supply terminals) SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7