【DO!BOOK・ページリンク】
1-p0759-0802-sz3000_en   5 / 45

BOOKをみる

10秒後にBOOKのページに移動します


A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 (A)4 2(B) 1 (P) (EA)5 3(EB) (EA)5 1 (P) 3(EB) (A)4 2(B) (EA)5 1 (P) 3(EB) (A)4 2(B) (EA)5 1 (P) 3(EB) (A)4 2(B) (EA)5 1 (P) 3(EB) (A)4 2(B) 5(EA) 1(P) 4(A) 3(EB) 2(B) 5(EA) 1(P) 3(EB) 4(A) 2(B) 5(EA) 1(P) 3(EB) 4(A) 2(B) Nil: Without switch J: With switch SZ3 1 60 5 LOZ C6 Type of actuation 1 2 3 4 5 A C Rated voltage 5 6 24 VDC 12 VDC Pilot type Internal pilot External pilot Nil R Common specifications Rated voltage Positive common Negative common Nil N When using on a manifold with power supply terminals, be sure to match with the manifold’s voltage specifications. Manual override Back pressure check valve None Built-in Nil K B A, B port size M5: M5 x 0.8 CE-compliant . CE-compliant Nil Q Mede to Order . Main Valve Fluororubber Specifications (Refer to page 798) Nil X90 2 position single solenoid 2 position double solenoid 3 position closed center 3 position exhaust center 3 position pressure center 4 position dual 3 port valve: N.C./N.C. 4 position dual 3 port valve: N.O./N.O. 4 position dual 3 port valve: N.C./N.O. The built-in back pressure check valve type has an effective area approximately 20% smaller. The 3 position valve is not available with back pressure check valve. The 4 position dual 3 port valve is not available with external pilot specifications. When using on a manifold with power supply terminals, be sure to match with the manifold’s common specifications. . For switch operation, refer to page 799. C4: One-touch fitting for o4 C6: One-touch fitting for o6 Elbow fitting assembly (Upward) L4: o4 elbow fitting assembly L6: o6 elbow fitting assembly Elbow fitting assembly (Downward) B4: o4 elbow fitting assembly B6: o6 elbow fitting assembly Nil: Non-locking push type D: Push-turn locking slotted type 762 Series SZ3000 How to Order How to order solenoid valves For plug-in (Common for both with and without power supply terminals) [Option] A