【DO!BOOK・ページリンク】
1-p0759-0802-sz3000_en   43 / 45

BOOKをみる

10秒後にBOOKのページに移動します


B COM A B COM A B COM A B COM A B COM A B COM A B COM A B COM A (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (EA)5 1 (P) 3(EB) (A)4 2(B) (EA)5 1 (P) 3(EB) (A)4 2(B) Positive common specifications For single solenoid SX100-42-4S Negative common specifications For single solenoid SX100-43-4S N.C. N.O. Common Connector Assembly for Manifold Common Connector Assembly for Manifold One-touch Fittings Exhaust Restriction Used as a 3 Port Valve Common connector assembly part numbers Caution By using a common connector assembly for the solenoid valves on a manifold, the common wiring for each solenoid valve is reduced to one line, making it possible to achieve labor savings on wiring work. For double solenoid, 3 position type, 4 position type SX100-42-4D For double solenoid, 3 position type, 4 position type SX100-43-4D With common lead wire for single solenoid SX100-40-4S With common lead wire for single solenoid SX100-41-4S With common lead wire for double solenoid, 3 position type, 4 position type SX100-40-4D With common lead wire for double solenoid, 3 position type, 4 position type SX100-41-4D (Lead wire length 300 mm) (Lead wire length 300 mm) How to Order Include the common connector assembly part number together with the manifold and solenoid valve part numbers. If the arrangement becomes complicated, then indicate on the manifold specification sheet. Note 1) Take note that applications with unused connectors or with blanking plates between stations are not possible. Note 2) For the solenoid valve, specify “without connector” for the plug connect or type. The grommet type cannot be used. Note 3) In places where signals will be sent to the common wiring, use a connector assembly with a common lead wire. (This is limited to the first station or the last station of a manifold.) Common connector assembly SX100-40-4S Single solenoid SZ3160-5MO Double solenoid SZ3260-5MO Common wire Common connector assembly SX100-42-4D Common connector assembly (With common lead wire) SX100-40-4S SS5Z3-60-04D・・・・・・・・1 set .SZ3160-5MO・・・・・・・・2 sets .SZ3260-5MO・・・・・・・・2 sets .SX100-40-4S・・・・・・・・1 set (with common Lead wire for single solenoid) .SX100-42-4S・・・・・・・・1 set (For single solenoid) .SX100-42-4D・・・・・・・・2 sets (For double solenoid, for 3 position, 4 position) The . mark denotes the assembling symbol. Prefix “.” to the part nos. of solenoid valves, etc. When ordering common connector assemblies alone, wiring should be performed as outlined in the drawing below. For details on attachment of sockets, refer to the section “How to Use Plug Connectors” on page 799. Common connector assembly wiring Insert socket into connector (below COM indicator) of adjacent solenoid valve Socket Common wire Caution The pitch of each piping port (P, A, B, etc.) for Series SZ is based on the assumption that Series KJ One-touch fittings will be used. For this reason, when other fittings are used, they may interfere with one another depending on their types and sizes. Therefore, the dimensions of the fittings to be used should first be confirmed in their respective catalogs. Series SZ3000 valves can be used as normally closed (N.C.) or normally open (N.O.) 3 port valves by closing one of the cylinder ports (A or B) with a plug. However, they should be used with the exhaust ports kept open. They are convenient at times when a double solenoid type 3 port valve is required. Since Series SZ is a type in which the pilot valve exhaust joins the main valve exhaust inside the valve, care must be taken that the piping from the exhaust port is not restricted. Caution Caution Series SZ3000 Using a 5 port valve as a 3 port valve Plug position Type of actuation Number of solenoids Single Double B port A port 800 Series SZ3000 Specific Product Precautions 2 Be sure to read before handling. Refer to front matter 53 for Safety Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions.