【DO!BOOK・ページリンク】
1-p0759-0802-sz3000_en   3 / 45

BOOKをみる

10秒後にBOOKのページに移動します


LOCK FREE LOCK FREE LOCK FREE LOCK FREE LOCK FREE LOCK FREE An order for a manifold base only is not acceptable. Please order the solenoid valves for mounting at the same time while referring to the ordering example. SS5Z3 60 F D 1 05 U P Pilot type Power supply terminals Valve stations Internal pilot External pilot Nil R SUP/EXH block fitting specifications Straight Elbow fittings (Upward) Elbow fittings (Downward) Nil L B Specifications 24 VDC, Positive common 12 VDC, Positive common 24 VDC, Negative common 12 VDC, Negative common Symbol P P12 N N12 Connector mounting position Symbol D Mounting position D side SUP/EXH block mounting position U D B M. U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 20 stations) Special specifications CE-compliant . CE-compliant Nil Q Connector type F: D-sub connector (25 pins) P: Flat ribbon cable (26 pins) PG: Flat ribbon cable (20 pins) PH: Flat ribbon cable (10 pins) Connector entry direction 1: Perpendicular connector 2: Lateral connector Option When a longer DIN rail is desired than the specified stations, specify the station number to be required. F: D-sub connector Symbol Note 02 10 02 20 P: Flat ribbon cable connector (26 pins) Symbol Note 02 11 02 20 PG: Flat ribbon cable connector (20 pins) PH: Flat ribbon cable connector (10 pins) Symbol Note 02 08 02 16 Symbol Note 02 04 02 08 Stations 2 stations 10 stations 2 stations 20 stations Stations 2 stations 11 stations 2 stations 20 stations Stations 2 stations 8 stations 2 stations 16 stations Stations 2 stations 4 stations 2 stations 8 stations Double wiring specifications (1) Specified layout (2) (Up to 21 solenoids possible) Double wiring specifications Specified layout (Up to 22 solenoids possible) Double wiring specifications Specified layout (Up to 8 solenoids possible) Double wiring specifications Specified layout (Up to 16 solenoids possible) Note 1) Double wiring specifications: Single, double, 3 position and 4 position solenoid valves can be used at all of the manifold stations. Note 2) Specified layout: Indicate wiring specifications on a manifold specification sheet. (Please note that in locations where single solenoid wiring is indicated, it will be impossible to use double or 3 position/4 position valves.) . For special specifications, indicate separately by the manifold specification sheet. Note) A total of up to 3 SUP/EXH blocks can be mounted. Please contact SMC if 4 or more will be mounted. 760 5 Port Solenoid Valve Series SZ3000 Plug-in Type How to Order Plug-in manifold with power supply terminals [Option]