【DO!BOOK・ページリンク】 1-p0759-0802-sz3000_en 37 / 45 10秒後にBOOKのページに移動します |
|
[Option] SS5Z3 60GD 1 05 U Upward Lateral U D B .M U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 16 stations) Special specifications Option When a longer DIN rail is desired than the specified stations, specify the station number to be required. Pilot type Internal pilot External pilot Nil R Internal pilot External pilot Nil R Double wiring specification Specified layout (Up to 16 solenoids possible.) Symbol Note 02 08 02 16 1 2 Stations 2 stations 8 stations 2 stations 16 stations Note 1) Double wiring specifications: Single, double, 3 position and 4 position solenoid valves can be used at all of the manifold stations. Specified layout: Indicate wiring specifications on the manifold specification sheet. (Note that double, 3 and 4 position valves cannot be used where single solenoid wiring has been specified.) Note 2) The number of the blanking block is also included. . For special specifications, indicate separately by the manifold specification sheet. Note) A total of up to 3 SUP/EXH blocks can be mounted. Please contact SMC if 4 or more will be mounted. . External pilot spec. is not applicable for 4 position solenoid dual 3 port valves. SUP/EXH block assembly fitting specifications Straight Elbow fittings (Upward) Elbow fittings (Downward) Nil L B Nil J Without switch With switch Non-locking push type Push-turn locking slotted type SZ3 1 60 5 LOZ C6 1 2 3 4 5 A B C 2 position single solenoid 2 position double solenoid 3 position closed center 3 position exhaust center 3 position pressure center 4 position dual 3 port valve: N.C./N.C. 4 position dual 3 port valve: N.O./N.O. 4 position dual 3 port valve: N.C./N.O. 5 C4 C6 M5 L4 L6 B4 B6 Nil D 24 VDC A, B port size One-touch fitting for o4 One-touch fitting for o6 M5 × 0.5 o4 Elbow fitting assembly (Upward) o6 Elbow fitting assembly (Upward) o4 Elbow fitting assembly (Downward) o6 Elbow fitting assembly (Downward) None Built-in Nil K Made to Order . Main valve fluororubber specifications (Refer to page 798) Nil X90 [Option] CE-compliant . CE-compliant Nil Q An order for a manifold base only is not acceptable. Please order the solenoid valves for mounting at the same time while referring to the ordering example. Connector entry direction Valve stations SUP/EXH block assembly mounting position ・・・ ・・・ ・・・ ・・・ Type of actuation Pilot type Switch specifications Back pressure check valve Rated voltage Manual override Note 1) The built-in back pressure check valve type has an effective area approximately 20% smaller. Note 2) Back pressure check valve is not available for 3 position valve. CE-compliant . CE-compliant Nil Q 794 PC Wiring System Plug-in Type Series SZ3000 How to Order Manifold How to Order Valves 60GD Type |