【DO!BOOK・ページリンク】
1-p0759-0802-sz3000_en   33 / 45

BOOKをみる

10秒後にBOOKのページに移動します


Nil N NPN output (+ COM) PNP output (. COM) SI unit specifications Unit mounting position D D side Valve stations Symbol 02 08 02 16 How to Order Valve Manifold Assembly D 05 U SS5Z3-60S6BD-05U (-Q)・・・・・・1 set (60S6B type 5-station manifold part no.) . SZ3160-5LOZ-C6 (-Q)・・・・・・・・2 sets (Single solenoid part no.) . SZ3260-5LOZ-C6 (-Q)・・・・・・・・3 sets (Double solenoid part no.) Ordering example SUP/EXH block mounting position U D B M U side D side Both sides 2 to 10 stations 2 to 16 stations Special specifications Note) SS5Z3 60S6B CE-compliant . CE-compliant Nil Q SI unit part no. SI unit specifications NPN output (+ COM) PNP output (. COM) Page P. 2143 SI unit part no. EX510-S002B EX510-S102B Symbol Nil N Refer to page 2124 and the Operation Manual for the details of EX510 Gateway-type Serial Transmission System. Please download the Operation Manual via our website, http://www.smcworld.com Stations 2 stations 8 stations 2 stations 16 stations Note Double wiring specification (1) Specified layout (2) (Up to 16 solenoids possible.) . Including the number of blanking block assembly Note 1) Double wiring specifications: Single, double, 3 position and 4 position solenoid valves can be used at all of the manifold stations. Note 2) Specified layout: Indicate wiring specifications on the manifold specification sheet. (Note that double, 3 and 4 position valves cannot be used where single solenoid wiring has been specified.) Stations U side D side The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. . Valves will be assembled in the order listed starting at the first station at the D side. . Indicate the valves to be attached below the manifold part number, in order starting from station 1 as shown in the drawing. In the case of complex arrangement, specify them on the manifold specification sheet. Option When a longer DIN rail is desired than the specified stations, specify the station number to be required. (Max. 16) SUP/EXH block fitting specifications Straight Elbow fittings (Upward) Elbow fittings (Downward) Nil L B Pilot type Internal pilot External pilot Nil R . For special specifications, indicate separately by the manifold specification sheet. Note) A total of up to 3 SUP/EXH blocks can be mounted. Please contact SMC if 4 or more will be mounted. [Option] An order for a manifold base only is not acceptable. Please order the solenoid valves for mounting at the same time while referring to the ordering example. 6 15 14 7 0 1 COM PWB LOCK FREE Manifold base (5 stations) SS5Z3-60S6BD-05U(-Q) 1 3 2 SUP/EXH block assembly (U side mounting) Double solenoid (24 VDC) SZ3260-5LOZ-C6(-Q) (3 sets) Single solenoid (24 VDC) SZ3160-5LOZ-C6(-Q) (2 sets) 790 EX510 Gateway-type Serial Transmission System Plug-in Type Cassette Type Manifold Series SZ3000 How to Order Manifold 60S6B Type