【DO!BOOK・ページリンク】 1-p0759-0802-sz3000_en 31 / 45 10秒後にBOOKのページに移動します |
|
B B A A A A A AA 4 A 4 A 4 A 4 A 4 P 1 B 2 B 2 B 2 B 2 B 2 R 3 A 4 A 4 A 4 A 4 X P 1 B 2 A 4 B 2 B 2 B 2 B 2 PE R 3 OFF ON OFF ON L1 L2 L3 L4 L n 4 160.5 150 129 16 5 173 162.5 139.5 17 6 185.5 175 150 18 7 185.5 175 160.5 12.5 8 198 187.5 171 13.5 9 210.5 200 181.5 14.5 10 223 212.5 192 15.5 3 148 137.5 118.5 15 2 135.5 125 108 14 Internal Pilot Manifold L Dimension n : Stations L1 L2 L3 L4 L n 4 173 162.5 139.5 17 5 185.5 175 150 18 6 185.5 175 160.5 12.5 7 198 187.5 171 13.5 8 210.5 200 181.5 14.5 9 223 212.5 192 15.5 10 235.5 225 202.5 16.5 3 160.5 150 129 16 2 148 137.5 118.5 15 External Pilot Manifold L Dimension n : Stations 24 16.2 34 13.3 One-touch fitting (X, PE ports) Applicable tubing O.D.: o6 43.5 (7.5) (DIN rail dimension) Switch (When equipped with switch) Light/Surge voltage suppressor A side : Orange B side : Green (Station n) ・・・・・・ (Station 1) 5 101.2 (3.2) 5.5 35 3.5 58.2 36.3 (When equipped with switch) DIN rail 8 (Rail mounting hole pitch 12.5) DIN rail holding screw 18 3.1 28.8 L3 L2 L1 (L4) One-touch fitting [1(P), 3(R) port] Applicable tubing O.D.: o8 M5 x 0.8 [4(A), 2(B) port] 24 34 17 36.7 16.2 13.3 (Pitch) P=10.5 Note) For manifold dimensions with elbow fitting, refer to page 778. SI unit SS5Z3-60S D- Stations U Applicable tubing O.D.: o4 o6 Manual override 4 (A) : Orange 2 (B) : Green Press and turn for the locking type. One-touch fitting [4(A), 2(B) port] 788 Series SZ3000 Dimensions : SZ3000 EX140 Integrated-type (For Output) Serial Transmission System |