【DO!BOOK・ページリンク】 1-p0759-0802-sz3000_en 30 / 45 10秒後にBOOKのページに移動します |
|
A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 (A)4 2(B) 1 (P) (EA)5 3(EB) (EA)5 1 (P) 3(EB) (A)4 2(B) (EA)5 1 (P) 3(EB) (A)4 2(B) (EA)5 1 (P) 3(EB) (A)4 2(B) (EA)5 1 (P) 3(EB) (A)4 2(B) 5(EA) 1(P) 4(A) 3(EB) 2(B) 5(EA) 1(P) 3(EB) 4(A) 2(B) 5(EA) 1(P) 3(EB) 4(A) 2(B) Nil: Non-locking push type D: Push-turn locking slotted type SZ3 1 60 5LOZ Type of actuation 1 2 3 4 5 A C 2 position single solenoid 2 position double solenoid 3 position closed center 3 position exhaust center 3 position pressure center 4 position dual 3 port valve: N.C./N.C. 4 position dual 3 port valve: N.O./N.O. 4 position dual 3 port valve: N.C./N.O. Pilot type Internal pilot External pilot Nil R Switch specifications Manual override A, B port size C4: One-touch fitting for o4 C6: One-touch fitting for o6 M5: M5 x 0.8 Elbow fitting assembly (Upward) L4: o4 elbow fitting assembly L6: o6 elbow fitting assembly Elbow fitting assembly (Downward) B4: o4 elbow fitting assembly B6: o6 elbow fitting assembly B Nil: Without switch J: With switch Back pressure check valve None Built-in Nil K C6 Made to Order Nil . For switch operation, refer to page 799. . The built-in back pressure check valve type has an effective area approximately 20% smaller. . The 3 position valve is not available with back pressure check valve. . Dual 3 port valves are not available with external pilot specifications. CE-compliant CE-compliant Nil Q Main Valve Fluoror u bber Specifications X90 (Refer to page 798) How to Order Solenoid Valves Cassette Type Manifold Series SZ3000 [Option] 787 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A |