【DO!BOOK・ページリンク】
1-p0759-0802-sz3000_en   2 / 45

BOOKをみる

10秒後にBOOKのページに移動します


FREE LOCK Switch for locking a connector FREE LOCK P. 760 P. 779 P. 786 P. 790 Plug-in Type Non Plug-in Type EX140/Serial transmission system EX510/Serial transmission system PC Wiring system P. 794 [Option] Adjustment and maintenance of equipment can be performed with greater safety, since the power to each valve can be shut off individually with built-in switches. Valves equipped with switches The connector entry direction can be changed from top to side with a simple operation. A plug-in manifold has been created with a height of 43.5 mm (including DIN rail). Valve replacement can be performed easily. Moreover, since spare terminates for wiring (receptacle housings) are contained inside the manifold, terminal changes (additions) can be performed quickly and easily. (The number of additional stations is limited by the manifold specifications. For details, refer to page 773.) The plug-in cassette system makes valve replacement easy. High speed response of 10 ms SZ3000 double, 0.5 MPa 24 VDC, Without surge voltage suppressor Low power consumption and a faster response time of 10 ms are obtained with a unique pilot valve construction. Low power consumption: 0.6 W (Current draw: 25 mA at 24 VDC) Low power consumption enables direct operation by a PLC. Cost savings are realized through the use of a smaller power supply and the elimination of relay cards. Easy attaching/detaching of the tubing The interval between ports A and B is a wide 20.5 mm, allowing easy changes of fittings and tubing. High reliability and long service life exceeding 50 million cycles or more High reliability and long service life have been achieved with guide ring construction which prevents eccentricity of the main valve, and a return piston with increased return force. (Single and double solenoid type) C4/C6 One-touch fitting C4/C6 One-touch fitting (Elbow type) A port B port M5 port block assembly Series SZ3000 5 Port Solenoid Valve Rubber Seal Cassette Type Manifold 759 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7