【DO!BOOK・ページリンク】
1-p0759-0802-sz3000_en   29 / 45

BOOKをみる

10秒後にBOOKのページに移動します


SUP/EXH block mounting position D Symbol 02 08 02 16 Q Valve stations Note Double wiring specification Specified layout (Up to 16 solenoids possible.) D D side Symbol SI unit mounting position 0 F H J1 Q V J2 R1 R2 05 U SS5Z3-60SR1D-05U (-Q) 1 set (manifold part number) . SZ3160-5LOZ-C6 (-Q) 2 sets (Single solenoid part no.) . SZ3260-5LOZ-C6 (-Q) 3 sets (Double solenoid part no.) SUP/EXH block assembly (U side mounting) Double solenoid (24 VDC) SZ3260-5LOZ-C6(-Q) (3 sets) Single solenoid (24 VDC) SZ3160-5LOZ-C6(-Q) (2 sets) SI unit (D side mounting) How to Order Valve Manifold Assembly Ordering example (Compo Bus/S compatible SI unit) SS5Z3 60S Symbol F H J1 J2 Q R1 R2 V NKE Corp.: Fieldbus System NKE Corp.: Fieldbus H System Panasonic Industrial Devices SUNX Co., Ltd. S-LINK (16 output points) Panasonic Industrial Devices SUNX Co., Ltd. S-LINK (8 output points) Device Net OMRON Corp.: CompoBus/S (16 output points) OMRON Corp.: CompoBus/S (8 output points) CC-LINK EX140-SUW1 EX140-SUH1 EX140-SSL1 EX140-SSL2 EX140-SDN1 EX140-SCS1 EX140-SCS2 EX140-SMJ1 Without SI unit Device Net CC-LINK NKE Corp.: Fieldbus H System Panasonic Industrial Devices SUNX Co., Ltd. S-LINK (16 output points) Panasonic Industrial Devices SUNX Co., Ltd. S-LINK (8 output points) OMRON Corp.: CompoBus/S System (16 output points) OMRON Corp.: CompoBus/S System (8 output points) NKE Corp.: Fieldbus System (16 output points) This should be indicated even without SI unit. Stations 2 stations 8 stations 2 stations 16 stations Note 1) Double wiring specifications: Single, double, 3 position and 4 position solenoid valves can be used at all of the manifold stations. Note 2) Specified layout: Indicate wiring specifications on the manifold specification sheet. (Note that double, 3 and 4 position valves cannot be used where single solenoid wiring has been specified.) Note 3) R2 and J2 are available with up to 8 solenoids. D side U side Stations・ 3 2 1 The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Stations are counted from D side as the 1st one. Indicate the valves to be attached below the manifold part number, in order starting from station 1 as shown in the drawing. When entry of part numbers becomes complicated, indicate on the manifold specification sheet. Refer to pages 2058 and 2059 and the Operation Manual for the details of EX140 Integrated-type (For Output) Serial Transmission System. Please download the Operation Manual via our website, http://www.smcworld.com Protocol type How to Order Manifold Manihold base (5 stations) SS5Z3-60SR1D-05U(-Q) An order for a manifold base only is not acceptable. Please order the solenoid valves for mounting at the same time while referring to the ordering example. CE-compliant CE-compliant Protocol type SI unit part no. CE-compliant Nil Q Option When a longer DIN rail is desired than the specified stations, specify the station number to be required. SUP/EXH block fitting specifications Straight Elbow type (Upward) Elbow type (Downward) Nil L B Pilot type Internal pilot External pilot Nil R U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 16 stations) Special specifications U D B M. . For special specifications, indicate separately by the manifold specification sheet. Note) A total of up to 3 SUP/EXH blocks can be mounted. Please contact SMC if 4 or more will be mounted. SI unit specifications SI unit part no. [Option] Note) Refer to the SI unit part no. for the SI unit comparable with CE. 786 5 Port Solenoid Valve EX140 Integrated-type (For Output) Serial Transmission System 60S Series SZ3000 Type