【DO!BOOK・ページリンク】
1-p0759-0802-sz3000_en   24 / 45

BOOKをみる

10秒後にBOOKのページに移動します


Model 4(A), 2(B) port Porting specifications Port size Type SS5Z3-60 Non plug-in type Common SUP, EXH Valve Lateral, Upward, Downward C8 C4, C6, M5 2 to 20 stations Location Direction 1(P), 3/5(R) port 4(A), 2(B) port Manifold 1 (P: SUP), 3/5 (R: EXH) system Valve stations Manifold Specifications W = 34n + m + 89 Flow Characteristics Port size Flow characteristics b Cv b Cv 1, 5, 3 (P, EA, EB) 4, 2 (A, B) C4 C8 C6 M5 Weight W (g) (2) n: Number of SUP/EXH blocks m: Weight of DIN rail Note 1) In cases such as those where many valves are operated simultaneously, use type B (double side SUP/EXH), applying pressure to the 1(P) ports on both sides and exhausting from the 3(R) ports on both sides. Note 2) The weight W is the value for the D-sub connector manifold with power supply terminals only. To obtain the weight with solenoid valves attached, add the solenoid valve weight given on page 764 for the appropriate number of stations. For DIN rail weight, refer to page 766. Note) . The value is for manifold base with 5 stations and individually operated 2 position type. . Values inside [ ] are for 4 position dual 3 port valves. Made to Order Specifications (For details, refer to page 798.) 781 Cassette Type Manifold Series SZ3000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7