【DO!BOOK・ページリンク】 1-p0759-0802-sz3000_en 22 / 45 10秒後にBOOKのページに移動します |
|
Non plug-in manifold 05 U 02 20 D side (2 to 10 stations) U side (2 to 10 stations) Both sides (2 to 20 stations) Special specifications Pilot type Stations Internal pilot External pilot 2 stations 20 stations Nil R SUP/EXH block fitting specifications Straight Elbow type (Upward) Elbow type (Downward) Nil L B D U B M. Stations・ 3 2 1 SUP/EXH block (U side mounting) Double solenoid (24 VDC) SZ3260-5MZ-C6(-Q) (3sets) Single solenoid (24 VDC) SZ3160-5MZ-C6(-Q) (2sets) SS5Z3-60-05U (-Q) 1 set (Manifold part number) . SZ3160-5MZ-C6 (-Q) 2 sets (Single solenoid part no.) . SZ3260-5MZ-C6 (-Q) 3 sets (Double solenoid part no.) CE-compliant CE-compliant Nil Q SS5Z3 60 SUP/EXH block mounting position Option When a longer DIN rail is desired than the specified stations, specify the station number to be required. D side U side The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Stations are counted from D side as the 1st one. Indicate the valves to be attached below the manifold part number, in order starting from station 1 as shown in the drawing. When entry of part numbers becomes complicated, indicate on the manifold specification sheet. . For special specifications, indicate separately by the manifold specification sheet. Manihold base (5 stations) SS5Z3-60-05U(-Q) An order for a manifold base only is not acceptable. Please order the solenoid valves for mounting at the same time while referring to the ordering example. 779 How to Order How to Order Valve Manifold Assembly Ordering example (SZ3000, Non plug-in) 5 Port Solenoid Valve Non Plug-in Type Series SZ3000 [Option] SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 |