【DO!BOOK・ページリンク】
1-p0759-0802-sz3000_en   20 / 45

BOOKをみる

10秒後にBOOKのページに移動します


LOCK FREE A 4 A 4 A 4 X B 2 A 4 B 2 A 4 B 2 B 2 B 2 PE P 1 R 3 P 1 R 3 OFF ON OFF ON A 4 A 4 A 4 A 4 B 2 B 2 B 2 B 2 A 4 B 2 P 1 R 3 P 1 R 3 SS5Z3-60PD - Stations B-ュ (26 pins) With external pilot 5 L1 L2 L3 L4 L n 2 135.5 125 107.5 14 3 148 137.5 118 15 4 160.5 150 128.5 16 5 173 162.5 139 17 6 173 162.5 149.5 12 7 185.5 175 160 13 8 198 187.5 170.5 14 9 210.5 200 181 15 10 223 212.5 191.5 16 11 235.5 225 202 17 12 248 237.5 212.5 18 13 248 237.5 223 12.5 14 260.5 250 233.5 13.5 15 273 262.5 244 14.5 16 285.5 275 254.5 15.5 17 298 287.5 265 16.5 18 310.5 300 275.5 17.5 19 310.5 300 286 12.5 20 323 312.5 296.5 13.5 External Pilot Manifold L Dimension n: Stations L1 L2 L3 L4 L n 2 123 112.5 97 13 3 135.5 125 107.5 14 4 148 137.5 118 15 5 160.5 150 128.5 16 6 173 162.5 139 17 7 173 162.5 149.5 12 8 185.5 175 160 13 9 198 187.5 170.5 14 10 210.5 200 181 15 11 223 212.5 191.5 16 12 235.5 225 202 17 13 248 237.5 212.5 18 14 248 237.5 223 12.5 15 260.5 250 233.5 13.5 16 273 262.5 244 14.5 17 285.5 275 254.5 15.5 18 298 287.5 265 16.5 19 310.5 300 275.5 17.5 20 310.5 300 286 12.5 Internal Pilot Manifold L Dimension n: Stations 24 16.2 34 13.3 One-touch fitting (X, PE ports) Applicable tubing O.D.: o6 Switch (When equipped with switch) 43.5 (62.4) 34.2 18.9 (Station n) ・・・・・・ (Station 1) Light/Surge voltage suppressor A side: Orange B side: Green One-touch fitting [1(P), 3(R) port] Applicable tubing O.D.: o8 One-touch fitting [4(A), 2(B) port] 24 36.7 16.2 34 17 13.3 (Pitch) P=10.5 M5 x 0.8 [4(A), 2(B) port] 101.2 (3.2) 5.5 35 36.3 3.1 58.2 6.6 8 (Rail mounting hole pitch 12.5) 22 18 28.8 L3 L2 L1 (L4) DIN rail DIN rail holding screw Power supply terminals (M3 terminal screws) 3.5 (When equipped with switch 6 7.9 36.1 47.6 Triangle mark position Triangle mark Applicable connector: 26 pins MIL type With strain relief (Conforming to MIL-C-83503) 5.3 Switch for locking a connector Applicable connector: 20 pins MIL type With strain relief (Conforming to MIL-C-83503) Applicable connector: 10 pins MIL type With strain relief (Conforming to MIL-C-83503) 12 The voltage indication marking is for 24 VDC. Triangle mark Triangle mark position position 60PG (20 pins) 60PH (10 pins) Note 1) Types 60PG and 60PH differ only in their connectors, and the L1 through L4 dimensions are the same as type 60P. Note 2) For manifold dimensions with elbow fitting, refer to page 778. Applicable tubing O.D.: o4 o6 Manual override 4 (A): Orange 2 (B): Green Press and turn for the locking type. (7.5) (DIN rail dimension) 777 Dimensions: SZ3000 Plug-in Cassette Type Manifold Series SZ3000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7