【DO!BOOK・ページリンク】
1-p0759-0802-sz3000_en   19 / 45

BOOKをみる

10秒後にBOOKのページに移動します


LOCK FREE A 4 A 4 A 4 X B 2 A 4 B 2 A 4 B 2 B 2 B 2 PE P 1 R 3 A 4 A 4 A 4 A 4 B 2 B 2 B 2 B 2 A 4 B 2 P 1 R 3 OFF ON OFF ON SS5Z3-60PD - Stations U-ュ (26 pins) With external pilot L1 L2 L3 L4 L n 2 110.5 100 81 15 5 148 137.5 112.5 18 6 148 137.5 123 12.5 7 160.5 150 133.5 13.5 8 173 162.5 144 14.5 9 185.5 175 154.5 15.5 10 198 187.5 165 16.5 4 135.5 125 102 17 3 123 112.5 91.5 16 Internal Pilot Manifold L Dimension n: Stations L1 L2 L3 L4 L n 2 123 112.5 91.5 16 5 148 137.5 123 12.5 6 160.5 150 133.5 13.5 7 173 162.5 144 14.5 8 185.5 175 154.5 15.5 9 198 187.5 165 16.5 10 210.5 200 175.5 17.5 4 148 137.5 112.5 18 3 135.5 125 102 17 External Pilot Manifold L Dimension n: Stations 24 34 13.3 One-touch fitting (X, PE ports) Applicable tubing O.D.: o6 6 7.9 36.1 47.6 Triangle mark position Triangle mark One-touch fitting [1(P), 3(R) port] Applicable tubing O.D.: o8 M5 x 0.8 [4 (A), 2 (B) port] 24 34 17 36.7 16.2 13.3 (Pitch) P=10.5 One-touch fitting [4(A), 2(B) port] 101.2 (3.2) 5.5 35 5.3 58.2 36.3 6.6 8 (Rail mounting hole pitch 12.5) 22 5 3.1 18 28.8 DIN rail DIN rail holding screw L3 L2 L1 (L4) Power supply terminals (M3 terminal screws) Switch for locking a connector 3.5 (When equipped with switch) (Station n) ・・・・・・ (Station 1) 43.5 (62.4) 34.2 18.9 Light/Surge voltage suppressor A side: Orange B side: Green Switch (When equipped with switch) Applicable connector: 26 pins MIL type With strain relief (Conforming to MIL-C-83503) 16.2 12 Applicable tubing O.D.: o4 o6 The voltage indication marking is for 24 VDC. 60PG (20 pins) 60PH (10 pins) Applicable connector: 20 pins MIL type With strain relief (Conforming to MIL-C-83503) Triangle mark position Applicable connector: 10 pins MIL type With strain relief (Conforming to MIL-C-83503) Triangle mark position Note 1) Types 60PG and 60PH differ only in their connectors, and the L1 through L4 dimensions are the same as type 60P. Note 2) For manifold dimensions with elbow fitting, refer to page 778. Manual override 4 (A): Orange 2 (B): Green Press and turn for the locking type. (7.5) (DIN rail dimension) 776 Dimensions: SZ3000 Plug-in Series SZ3000