【DO!BOOK・ページリンク】
1-p0759-0802-sz3000_en   15 / 45

BOOKをみる

10秒後にBOOKのページに移動します


w q e r t y u 2 3 4 5 6 7 SZ3000-53-5A SX3000-113-1 SZ3000-114-3A SZ3000-114-1A VZ1000-11-1- SZ3000-42- 1 SZ3000-50-1ASZ3000- 42-1A- D SZ3000-42-3A- D SZ3000-42-5A- D SZ3000-42-7A- D SZ3000-42-10A- D 1 2 1 2 1 2 1 2 SZ3000-42-2A- D - SZ3000-42-4A- D - SZ3000-42-6A- D - SZ3000-42-8A- D - 1 2 P N 1 2 P N 1 2 P N 1 2 P N . Type 60P Manifold (Plug-in, flat ribbon cable type) Manifold Exploded View D side End block assembly Housing holder SUP block bush assembly SUP block bush assembly DIN rail Connector block assembly Part no. Note Refer to page 766. Refer to connector block assembly part no. table below. C6: With One-touch fitting for o6 C8: With One-touch fitting for o8 L6: With One-touch fitting for o6 (Elbow fetching upward) L8: With One-touch fitting for o8 (Elbow fetching upward) B6: With One-touch fitting for o6 (Elbow fetching downward) B8: With One-touch fitting for o8 (Elbow fetching downward) No. Description Component Parts SUP/EXH block assembly Connector specifications Part no. Note .1: Perpendicular connector .2: Lateral connector P: Positive common N: Negative common Without power supply terminals With power supply terminals For D-sub connector For flat ribbon cable 26 pins For flat ribbon cable 20 pins For flat ribbon cable 10 pins For serial Connector Block Assembly Part No. D side D side D side D side D side Mounting position Note) The assembly part numbers with power supply terminals are 24 VDC specifications. If 12 VDC specifications are required, enter “12” at the end of the assembly part number. Note) Connector block assembly can be shipped as an assembly only in the case of double wiring. Since the possible number of stations differs depending on the connector type, refer to the valve station section on catalog pages 760, 761, 786 and 790, and enter the number of stations in the ュュ section of the assembly part number. Please contact SMC if a connector block assembly is required having a wiring specification other than double wiring. U side 772 Series SZ3000