【DO!BOOK・ページリンク】
1-p0759-0802-sz3000_en   11 / 45

BOOKをみる

10秒後にBOOKのページに移動します


Positive common Negative common Station 9 SOL.b SOL.a Station 8 SOL.b SOL.a Station 2 SOL.b SOL.a Station 1 SOL.b SOL.a 15 Triangle mark Common 19 20 17 18 16 3 4 1 2 Station 4 SOL.b SOL.a Station 2 SOL.b SOL.a Station 1 SOL.b SOL.a 7 Triangle mark Common 9 10 8 3 4 1 2 Station 16 SOL.b Station 5 SOL.a Station 3 SOL.a Station 4 SOL.a Station 2 Positive pin SOL.a Station 1 1 2 3 4 5 17 18 6 15 16 Triangle mark Power supply terminal 19 20 Negative pin (Common) Station 16 SOL.b Station 5 SOL.a Station 3 SOL.a Station 4 SOL.a Station 2 Positive pin (Common) SOL.a Station 1 1 2 3 4 5 17 18 6 15 16 Triangle mark Power supply terminal 19 20 Negative pin SOL.a Station 1 Power supply terminal Positive pin Negative pin (Common) Station 8 SOL.b Station 5 SOL.a Station 3 SOL.a Station 4 SOL.a Station 2 1 2 3 4 5 6 7 8 9 10 Triangle mark SOL.a Station 1 Power supply terminal Positive pin (Common) Negative pin Station 8 SOL.b Station 5 SOL.a Station 3 SOL.a Station 4 SOL.a Station 2 1 2 3 4 5 6 7 8 9 10 Triangle mark Type 60PH Flat Ribbon Cable Type (10 pins) Positive common Negative common Without Power Supply Terminal With Power Supply Terminal Without Power Supply Terminal With Power Supply Terminal . The common polarity should be the same as the common specifications of the valve to be used. . The maximum number of stations that can be accommodated is 19 manifold stations, with up to 19 solenoids. . The circuits above are for the double wiring specifications with up to 8 or 9 stations. Connect to SOL.A in the case of a single solenoid. Moreover, when wiring instructions are given on a manifold specification sheet, the “A” signal for single and the “A, B” signals for double should be wired in order 1, 2, 3, 4......etc., without skipping or leaving any connectors remaining. . Stations are counted from D side as the 1st one. . Since terminal numbers are not indicated on the flat cable, use the triangle mark as a reference for wiring. . The maximum number of stations that can be accommodated is 16 manifold stations, with up to 16 solenoids. . The common polarity should be the same as the common specifications of the valve to be used. . The maximum number of stations that can be accommodated is 9 manifold stations, with up to 9 solenoids. . The maximum number of stations that can be accommodated is 8 manifold stations, with up to 8 solenoids. . The circuits above are for the double wiring specifications with up to 4 stations. Connect to SOL.A in the case of a single solenoid. Moreover, when wiring instructions are given on a manifold specification sheet, the “A” signal for single and the “A, B” signals for double should be wired in order 1, 2, 3, 4......etc., without skipping or leaving any connectors remaining. . Stations are counted from D side as the 1st one. . Since terminal numbers are not indicated on the flat cable, use the triangle mark as a reference for wiring. Type 60PG Flat Ribbon Cable Type (20 pins) Manifold Electrical Wiring 768 Series SZ3000