【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   96 / 104

BOOKをみる

10秒後にBOOKのページに移動します


[Option] SYJ3 3 5 WAO SYJ 4 WAO 2 2 5 0 0 SYJ 3 Body ported 3 1 2 0 5 WAO M3 Base mounted (4 port) Base mounted (5 port) (For manifold use only) How to Order Valve How to Order Pilot Valve Assembly 1 2 3 4 5 2 position single solenoid 2 position double solenoid 3 position closed center 3 position exhaust center 3 position pressure center Type of actuation Light/Surge voltage suppressor Electrical entry Bracket 5 6 V S R 24 VDC 12 VDC 6 VDC 5 VDC 3 VDC Rated voltage Body option Nil F A, B port size 3 5 7 SYJ3000 SYJ5000 SYJ7000 Series Nil D E Non-locking push type Push-turn locking slotted type Push-turn locking lever type Manual override Port size Nil M5 01 02 Without sub-plate SYJ3000 SYJ5000 SYJ7000 SYJ7000 1/8 M5 x 0.8 1/4 Without bracket With bracket Note) Do not remove the factory installed bracket from Series SYJ7000 with the bracket option. Removal of the bracket will cause the valve to leak. Made to Order Nil X20 . Body ported external pilot (Refer to page 748.) V111 5 M8 connector WAO Without connector Cable WAュ With connector Cable Light/Surge voltage suppressor Electrical entry DC Rated voltage R port P, E port R port P, E port 5 6 V S R Nil S Z R U Nil S Z R U Without light/surge voltage suppressor With surge voltage suppressor With light/surge voltage suppressor With surge voltage suppressor (Non-polar type) With light/surge voltage suppressor (Non-polar type) . X20 is not available for Series SYJ3000. WAO Thread piping Symbol M3 M5 01 M3 x 0.5 M5 x 0.8 1/8 Applicable series SYJ3000 SYJ5000 SYJ7000 Port size One-touch fitting piping (Metric size) Symbol C4 C6 C6 C8 One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o6 One-touch fitting for o8 Applicable series SYJ5000 SYJ7000 Port size One-touch fitting piping (Inch size) Symbol N3 N7 N7 N9 One-touch fitting for o5/32" One-touch fitting for o1/4" One-touch fitting for o1/4" One-touch fitting for o5/16" Port size Applicable series SYJ5000 SYJ7000 WAO: Without connector Cable Note) Enter the cable length symbol in ュ. Please be sure to fill in the blank referring to page 754. Note) Enter the cable length symbol in ュ. Please be sure to fill in the blank referring to page 754. WAュ: With connector Cable Series SYJ3000/5000/7000 Made to Order M8 Connector Conforming to IEC60947-5-2 Standard Note) Since V111 is CE-compliant as standard, the suffix “-Q” is not necessary. 0: Pilot valve individual exhaust for the pilot valve 3: Common exhaust type for main and pilot valve Note) Note) Nil Q . CE-compliant CE-compliant 24 VDC 12 VDC 6 VDC 5 VDC 3 VDC Without light/surge voltage suppressor With surge voltage suppressor With light/surge voltage suppressor With surge voltage suppressor (Non-polar type) With light/surge voltage suppressor (Non-polar type) 749 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7