【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   8 / 104

BOOKをみる

10秒後にBOOKのページに移動します


Rubber Seal Series SYJ3000 4/5 Port Solenoid Valve Flow Characteristics/Weight Cylinder Speed Chart C [dm3/(s・bar)] b Cv Weight (g) Note 3, 4) Grommet 63 (37) 81 (55) 84 (58) 37 55 58 37 55 58 L/M plug connector Port size Valve model Type of actuation C [dm3/(s・bar)] b Cv Effective Flow characteristics Note 2) area (mm2) 4, 2 1→4/2 (P→A/B) (A, B) 1, 5, 3 (P, EA, EB) 4/2→5/3 (A/B→EA/EB) 62 (36) 79 (53) 82 (56) 36 53 56 36 53 56 M8 connector 67 (41) 89 (63) 92 (66) 41 63 66 41 63 66 Note 1) Dedicated for manifold base. For details, refer to page 670. Note 2) [ ] denotes the normal position. Exhaust center: 4/2 → 5/3, Pressure center: 1 → 4/2 Note 3) ( ): Without sub-plate. Note 4) For DC voltages. For AC voltages add 3 g to the weight of the single solenoid and 6 g to the weight of the double solenoid and 3 position types. SYJ314ュ SYJ324ュ SYJ334ュ SYJ344ュ SYJ354ュ SYJ312ュ SYJ322ュ SYJ332ュ SYJ342ュ SYJ352ュ SYJ313ュ SYJ323ュ SYJ333ュ SYJ343ュ SYJ353ュ Single Double Closed center Exhaust center Pressure center Single Double Closed center Exhaust center Pressure center Single Double Closed center Exhaust center Pressure center 0.46 0.47 0.36 0.58 [0.32] 0.36 0.33 0.39 0.42 [0.33] 0.12 0.12 0.10 0.16 [0.080] 0.46 0.47 0.59 [0.40] 0.46 0.35 0.31 0.43 [0.33] 0.32 0.12 0.12 0.16 [0.11] 0.11 . . . . 0.9 . . . . 2 position 3 position 2 position 3 position 2 position 3 position M3 x 0.5 M5 x 0.8 M5 x 0.8 M3 x 0.5 M5 x 0.8 1/8 Body Ported Series SYJ3120-M3 Average speed (mm/s) Bore size Series CJ2 Pressure 0.5 MPa Load rate: 50% Stroke 60 mm Series CM2 Pressure 0.5 MPa Load rate: 50% Stroke 300 mm o6 o10 o16 o20 o25 o32 o40 Perpendicular, upward actuation Horizontal actuation 800 700 600 500 400 300 200 100 0 Series SYJ3140-M5 Average speed (mm/s) Bore size Series CJ2 Pressure 0.5 MPa Load rate: 50% Stroke 60 mm Series CM2 Pressure 0.5 MPa Load rate: 50% Stroke 300 mm o6 o10 o16 o20 o25 o32 o40 Perpendicular, upward actuation Horizontal actuation 800 700 600 500 400 300 200 100 0 Base Mounted SYJ3120-M3 Body ported Tubing bore x Length Speed controller Silencer Series CJ2 Series CM2 o4 x 1 m AS1002F-04 AN120-M5 Conditions SYJ3140-M5 Base mounted Tubing bore x Length Speed controller Silencer Series CJ2 Series CM2 o6 x 1 m AS2002F-06 AN120-M5 AS2002F-06 5 port Base mounted (with sub-plate) Note 1) 4 Port Base mounted (For manifold base only) 5 port Body ported Use as a guide for selection. Please confirm the actual conditions with SMC Sizing Program. . Cylinder is in extending. Speed controller is meter-out, which is directly connected with cylinder and its needle is fully opened. . Average speed of cylinder is obtained by dividing the full stroke time by the stroke. . Load factor: ((Load weight x 9.8) /Theoretical force) x 100% 661 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7