【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   24 / 104

BOOKをみる

10秒後にBOOKのページに移動します


Type 32P (4 port/Base mounted) Type 21SA (5 port/Body ported) Applicable connector assembly Refer to page 671. How to Order How to Order How to Order SS5YJ3 32P 07 C4 Flat Ribbon Cable Manifold A, B port size EX510 Gateway-type Serial Transmission System Applicable blanking plate assembly Refer to page 679. Applicable solenoid valve Refer to page 671. Applicable connector assembly Refer to page 671. Applicable blanking plate assembly Refer to page 679. Applicable solenoid valve Refer to page 671. Applicable blanking plate assembly Refer to page 679. Applicable solenoid valve Refer to page 672. P, R port thread type Nil Q . CE-compliant CE-compliant Nil Q . CE-compliant CE-compliant Nil Q . CE-compliant CE-compliant SS5YJ3 21P 07 Stations P, R port thread type SS5YJ3 21SA Valve stations Nil 00F 00N 00T P, R port thread type Rc G NPT NPTF Symbol 04 : 08 04 : 16 Station 4 stations : 8 stations 4 stations : 16 stations Note 04 SS5YJ3 32SA Nil F N T P, R port thread type Rc G NPT NPTF M5 C4 N3 A, B port size M5 x 0.8 One-touch fitting for o4 One-touch fitting for o5/32” ・ The number of the blanking plate assembly is also included. Note 1) Double wiring: Use of a single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate wiring specifications on the manifold specification sheet. (Note that double and 3 position valves cannot be used where single solenoid wiring has been specified.) 04 M5 R P A, B port M3 x 0.5 R port 1/8 P port 1/8 R P A, B port M5 x 0.8,C4 Type 32SA (4 port/Base mounted) Applicable blanking plate assembly Refer to page 679. Applicable solenoid valve Refer to page 672. 04 : 12 4 stations : 12 stations Nil 00F 00N 00T Rc G NPT NPTF Stations 04 : 12 4 stations : 12 stations P port R port 1/8 1/8 A, B port M5 x 0.8, C4 M5 C4 N3 M5 x 0.8 One-touch fitting for o4 One-touch fitting for o5/32" Nil F N T Rc G NPT NPTF R port 1/8 P port 1/8 Series SYJ3000 Type 21P (5 port/Body ported) How to Order Common SUP/Common EXH Note) For more than 10 stations, supply air to both sides of P port and exhaust air from both sides of R port. [Option] Note) CE-compliant: For DC only. A, B port M3 x 0.5 P port 1/8 1/8 R port Nil Q . CE-compliant CE-compliant Nil N NPN output (+ COM.) PNP output (. COM.) SI unit Nil N NPN output (+ COM.) PNP output (. COM.) SI unit Double wiring Note 1) Specified layout Note 2) (Up to 16 solenoids) Valve stations Symbol 04 : 08 04 : 16 Station 4 stations : 8 stations 4 stations : 16 stations Note ・ The number of the blanking plate assembly is also included. Note 1) Double wiring: Use of a single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate wiring specifications on the manifold specification sheet. (Note that double and 3 position valves cannot be used where single solenoid wiring has been specified.) Double wiring Note 1) Specified layout Note 2) (Up to 16 solenoids) 677 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7