【DO!BOOK・ページリンク】 1-p0527-0653-sv1000_en 97 / 128 10秒後にBOOKのページに移動します |
|
o y q i w u e r t D side U side Type 16: Cassette Base Manifold Exploded View Mounting Screw Tightening Torques Caution Unless otherwise indicated, tighten mounting screws to the torques shown above. Screw a Separation lever b Screw a e SUP/EXH block assembly EX500 (Type 16SA2W) Circular connector (Type 16C) D-sub connector (Type 16Fュ) For Flat ribbon cable connector (Type 16Pュ) EX120 (Type 16S3ュ) M2: 0.15 N・m M3: 0.6 N・m M4: 1.4 N・m Series SV 622 |