【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   95 / 128

BOOKをみる

10秒後にBOOKのページに移動します


L1 L2 L3 L4 L5 L n 2 185.5 175 137 31.5 109 5 260.5 250 209 31.5 181 6 285.5 275 233 31.5 205 7 310.5 300 257 31.5 229 8 335.5 325 281 31.5 253 9 348 337.5 305 31.5 277 10 373 362.5 329 31.5 301 11 398 387.5 353 31.5 325 12 423 412.5 377 31.5 349 13 448 437.5 401 31.5 373 14 473 462.5 425 31.5 397 15 498 487.5 449 31.5 421 16 523 512.5 473 31.5 445 4 235.5 225 185 31.5 157 3 210.5 200 161 31.5 133 L Dimension n : Stations (Pitch) 4 x o6.2 P 1 E 3/5 P 1 E 3/5 B A B A B A B A A B B A A B P 1 E 3/5 P 1 E 3/5 A B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 4 PE X PE X - 24VDC COM P=24 24 40 14.5 35 13.7 35.8 (5.4) L5 L3 21.5 9.9 12.2 29.6 17.5 98.2 148.2 164.7 16.2 61.8 85.5 (10) 70.7 (45.9) (18.9) 11 58.3 74.8 25 20 5.5 35 8 58.9 81.7 75 13.3 14.7 56.3 (L4) L2 L1 5 Dimensions: Series SV4000 for PC Wiring Tie-rod base manifold : SS5V4-10GD - Stations UDB (S, R, RS)- 12 02, 03, N9, N11 C8, C10, C12, (-D) When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. One-touch fitting [X: External pilot port] Applicable tubing O.D.: o6 o1/4" One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o6 o1/4" Rc 1/4, 3/8 [4(A), 2(B) port] Rc 3/8 [1(P), 3/5(E) port] One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o12 o3/8" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o8, o5/16" o10, o3/8" o12 U side D side DIN rail holding screw (For mounting) (For DIN rail mounting) Connector case Release lever (Both sides) Triangle mark position [For Rc 1/4, 3/8] (Lateral connector entry) Applicable connector: 20 pins MIL type (Conforming to MIL-C-83503) Silencer (Air discharge port) (Built-in silencer specifications) (Rail mounting hole pitch: 12.5) Manual override Press and turn for the (locking type. 4(A) port side: Orange 2(B) port side: Green ) (Station n) (Station 1) Light/Surge voltage suppressor (DIN rail dimension) Refer to page 602 (compliant for D-sub connector) for dimensions with interface regulator and individual SUP/EXH spacer. Series SV With External Pilot Specifications 620