【DO!BOOK・ページリンク】 1-p0527-0653-sv1000_en 93 / 128 10秒後にBOOKのページに移動します |
|
102.9 97.5 15.7 9.5 53.4 (5.3) 9.9 20.4 109.4 11.4 58.9 35 5.5 29.6 12.2 30.6 11.9 11.8 63.5 49.9 34.9 5.4 (4.9) L3 (L4) 5 L1 L2 (18.9) 66.4 (41.6) (7.5) P=16 17.5 25.2 9.2 20.5 L5 115.5 63.5 52.5 12 E P 1 3/5 COM 24VDC - X PE X PE 4 x o5.3 E P 1 4 2 A B 4 2 A B 4 2 A B 4 2 A B 4 2 A B 3/5 E 3/5 P 1 A B B A B A B A B A A B B A (Pitch) 4 2 A B 4 2 A B 4 2 A B 4 2 A B 4 2 A B E 3/5 P 1 L1 L2 L3 L4 L5 L n 2 148 137.5 106.4 24.5 80 5 185.5 175 154.4 19 128 6 210.5 200 170.4 23.5 144 7 223 212.5 186.4 21.5 160 8 235.5 225 202.4 20 176 9 248 237.5 218.4 18.5 192 10 273 262.5 234.4 22.5 208 11 285.5 275 250.4 21 224 12 298 287.5 266.4 19.5 240 13 323 312.5 282.4 23.5 256 14 335.5 325 298.4 22 272 15 348 337.5 314.4 20.5 288 16 360.5 350 330.4 18.5 304 4 173 162.5 138.4 20.5 112 3 160.5 150 122.4 22.5 96 L Dimension n : Stations Dimensions: Series SV2000 for PC Wiring Tie-rod base manifold : SS5V2-10GD - Stations UDB C4, N3 C6, N7 C8, N9 (S, R, RS)- (-D) 12 When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o4 o5/32" One-touch fitting [X: External pilot port] Applicable tubing O.D.: o4 o5/32" One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o10 o3/8" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o4, o5/32" o6, o1/4" o8, o5/16" U side D side Applicable connector: 20 pins MIL type (For mounting) (Conforming to MIL-C-83503) Triangle mark position DIN rail holding screw (For DIN rail mounting) (Lateral connector entry) Connector case Release lever (Both sides) Silencer (Air discharge port) (Built-in silencer specifications) (Rail mounting hole pitch: 12.5) Manual override Press and turn for the (locking type. 4(A) port side: Orange 2(B) port side: Green ) (Station n) (Station 1) Light/Surge voltage suppressor (DIN rail dimension) Refer to page 600 (compliant for D-sub connector) for dimensions with interface regulator and individual SUP/EXH spacer. Series SV With External Pilot Specifications 618 |