【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   92 / 128

BOOKをみる

10秒後にBOOKのページに移動します


L1 L2 L3 L4 L n 2 148 137.5 109.5 22.5 5 198 187.5 157.5 23.5 6 210.5 200 173.5 22 7 223 212.5 189.5 20 8 235.5 225 205.5 18.5 9 260.5 250 221.5 23 10 273 262.5 237.5 21 11 285.5 275 253.5 19.5 12 310.5 300 269.5 24 13 323 312.5 285.5 22 14 335.5 325 301.5 20.5 15 348 337.5 317.5 18.5 16 373 362.5 333.5 23 4 173 162.5 141.5 19 3 160.5 150 125.5 21 L Dimension n : Stations 44.5 (4.9) 43.1 (18.9) 18.8 9.5 (5.3) 67.5 53.9 35 8 69.1 16.6 42.3 9.9 L3 (L4) 74.1 (49.3) P=16 17.5 34.6 31.5 15.9 12.5 23.5 115.5 102.9 35 39.5 27.3 5.5 5 L1 L2 7.5 71.5 56.5 19.7 E 3/5 P 1 E 3/5 P 1 24VDC - 4 2 A B 4 2 A B 4 2 A B 4 2 A B 4 2 A B 4 2 A B 4 2 A B 4 2 A B 4 2 A B 4 2 A B B A A B B A A B B A B A B A X PE X PE E 3/5 P 1 E 3/5 P 1 (Pitch) Dimensions: Series SV2000 for PC Wiring Cassette base manifold : SS5V2-16GD - Stations UDB C4, N3 C6, N7 C8, N9 (S, R, RS)- 12 When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o4 o5/32" One-touch fitting [X: External pilot port] Applicable tubing O.D.: o4 o5/32" One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o10 o3/8" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o4, o5/32" o6, o1/4" o8, o5/16" U side Applicable connector: 20 pins MIL type (Conforming to MIL-C-83503) (Lateral connector entry) Connector case Release lever (Both sides) Silencer (Air discharge port) (Built-in silencer specifications) DIN rail holding screw (Rail mounting hole pitch: 12.5) Manual override Press and turn for the (locking type. 4(A) port side: Orange 2(B) port side: Green ) Triangle mark position Refer to page 598 (compliant for D-sub connector) for dimensions with interface regulator and individual SUP/EXH spacer. (Station n) (Station 1) Light/Surge voltage suppressor Block separation lever (DIN rail dimension) Flat Ribbon Cable Connector Series SV D side With External Pilot Specifications 617 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7