【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   91 / 128

BOOKをみる

10秒後にBOOKのページに移動します


18.3 (Pitch) P=10.5 13.5 34.8 23 10 8.6 24.6 4 A 4 A 4 A 4 A 4 A E 3/5 E 3/5 E 3/5 E 3/5 P 1 P 1 P 1 P 1 2 B 2 B 2 B 2 B 2 B 2 B 2 B 2 B 2 B 2 B 56.5 43 14.1 8.4 4 A 4 A 4 A 4 A 4 A PE X PE X L3 L5 22 (L4) 9.9 (C6:3.2) (N7:7) (4.9) 59.5 45.5 10 11.8 (18.9) 64.4 (39.6) (7.5) L1 L2 8.9 5 4 x o4.3 92.2 83 83.7 10.8 4.6 29.6 39.6 8 1.3 5.5 35 58.9 92.6 + 24VDC - +COM B B B B B B B A A A A A A A L1 L2 L3 L4 L5 L n 2 123 112.5 90.5 19.5 63 5 160.5 150 122 22.5 94.5 6 173 162.5 132.5 23.5 105 7 173 162.5 143 18.5 115.5 8 185.5 175 153.5 19.5 126 9 198 187.5 164 20.5 136.5 10 210.5 200 174.5 21.5 147 11 223 212.5 185 22.5 157.5 12 235.5 225 195.5 23.5 168 13 248 237.5 206 24.5 178.5 14 248 237.5 216.5 19 189 15 260.5 250 227 20 199.5 16 273 262.5 237.5 21 210 4 148 137.5 111.5 21.5 84 3 135.5 125 101 20.5 73.5 L Dimension n : Stations Dimensions: Series SV1000 for PC Wiring Tie-rod base manifold : SS5V1-10GD - Stations UDB C3, N1 C4, N3 C6, N7 (S, R, RS)- (-D) 12 When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. One-touch fitting [X: External pilot port] Applicable tubing O.D.: o4 o5/32" One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o4 o5/32" One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o8 o5/16" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o3.2, o1/8" o4, o5/32" o6, o1/4" U side D side DIN rail holding screw (For DIN rail mounting) Applicable connector: 20 pins MIL type (Conforming to MIL-C-83503) (Lateral connector entry) Connector case Release lever (Both sides) Triangle mark position Silencer (Air discharge port) (Built-in silencer specifications) (For mounting) (Rail mounting hole pitch: 12.5) Manual override Press and turn for the (locking type. 4(A) port side: Orange 2(B) port side: Green ) (Station n) (Station 1) Light/Surge voltage suppressor (DIN rail dimension) Refer to page 599 (compliant for D-sub connector) for dimensions with interface regulator and individual SUP/EXH spacer. Series SV With External Pilot Specifications 616