【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   90 / 128

BOOKをみる

10秒後にBOOKのページに移動します


18.1 8.4 (49.3) (18.9) 74.1 9.9 (L4) 35 5 L1 L2 59 45.5 22.3 33.8 5.5 L3 8 58.4 36.9 42.3 16.6 13.5 28.6 12.6 7.5 63 23 10 48 19.7 18 92.2 83.7 (C6:3.2) (N7:7) 28.8 (4.9) P=10.5 COM 24VDC - 24VDC COM X PE X PE E 3 5 P 1 B A B A B A B A B A B A B A 4 2 A B 4 2 A B 4 2 A B 4 2 A B 4 2 A B E 3 5 P 1 4 2 A B 4 2 A B 4 2 A B 4 2 A B 4 2 A B E 3 5 P 1 E 3 5 P 1 (Pitch) L1 L2 L3 L4 L n 2 135.5 125 93.5 24.5 5 160.5 150 125 21 6 173 162.5 135.5 22 7 185.5 175 146 23 8 198 187.5 156.5 24 9 198 187.5 167 19 10 210.5 200 177.5 20 11 223 212.5 188 21 12 235.5 225 198.5 22 13 248 237.5 209 23 14 260.5 250 219.5 24 15 260.5 250 230 18.5 16 273 262.5 240.5 19.5 4 148 137.5 114.5 20 3 135.5 125 104 19 L Dimension n : Stations Dimensions: Series SV1000 for PC Wiring Cassette base manifold : SS5V1-16GD - Stations UDB C3, N1 C4, N3 C6, N7 (S, R, RS)- 12 When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. One-touch fitting [X: External pilot port] Applicable tubing O.D.: o4 o5/32" One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o4 o5/32" One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o8 o5/16" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o3.2, o1/8" o4, o5/32" o6, o1/4" U side D side Applicable connector: 20 pins MIL type (Conforming to MIL-C-83503) Triangle mark position DIN rail holding screw (Lateral connector entry) Connector case Release lever (Both sides) Silencer (Air discharge port) (Built-in silencer specifications) (Rail mounting hole pitch: 12.5) Manual override Press and turn for the (locking type. 4(A) port side: Orange 2(B) port side: Green ) (Station n) (Station 1) Light/Surge voltage suppressor (DIN rail dimension) Block separation lever Refer to page 597 (compliant for D-sub connector) for dimensions with interface regulator and individual SUP/EXH spacer. Flat Ribbon Cable Connector Series SV With External Pilot Specifications 615 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7