【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   8 / 128

BOOKをみる

10秒後にBOOKのページに移動します


(EA)5 1 (P) 3(EB) (A)4 2(B) (A)4 2(B) 1 (P) (EA)5 3(EB) (EA)5 1 (P) 3(EB) (A)4 2(B) (EA)5 1 (P) 3(EB) (A)4 2(B) (EA)5 1 (P) 3(EB) (A)4 2(B) 5(EA) 1(P) 3(EB) 4(A) 2(B) 5(EA) 1(P) 4(A) 3(EB) 2(B) 5(EA) 3(EB) 4(A) 2(B) 1(P) Note) Based on dynamic performance test, JIS B 8375-1981. (Coil temperature: 20°C, at rated voltage) 2 position single 2 position double 3 position 4 position dual 3 port valve SV1000 11 or less 10 or less 18 or less 15 or less SV2000 25 or less 17 or less 29 or less 33 or less SV3000 28 or less 26 or less 32 or less . SV4000 40 or less 40 or less 82 or less . Symbol Response Time Response time (ms) (at the pressure of 0.5 MPa) Series Single solenoid Double solenoid 3 position 4 position dual 3 port Single solenoid Double solenoid 3 position 4 position dual 3 port Single solenoid Double solenoid 3 position Single solenoid Double solenoid 3 position SV1000 SV2000 SV3000 SV4000 Weight (g) 66 71 73 71 74 78 83 78 99 102 110 186 190 211 Weight Note) Weight of solenoid valve only. 2 position single solenoid 2 position double solenoid Type of actuation Type of actuation N.C./N.C. N.O./N.O. N.C./N.O. 5(EA) 1(P) 3(EB) 4(A) 2(B) 5(EA) 1(P) 3(EB) 4(A) 2(B) 5(EA) 1(P) 3(EB) 4(A) 2(B) (A)4 2(B) (EA)5 1 (P) 3(EB) (EA)5 1 (P) 3(EB) (EA)5 3(EB) (A)4 2(B) 1 (P) (A)4 2(B) 3 position closed center 3 position exhaust center 3 position pressure center N.C./N.C. 4 position dual 3 port valve N.O./N.O. N.C./N.O. . SV3000 and 4000 are not available with 4 position dual 3 port valve. SV1000 SV2000 SV1000/2000/3000 SV1000/2000/3000/4000 SV4000 Series SV Solenoid Valve Specifications Made to Order Specifications (For details, refer to page 646.) Air 0.15 to 0.7 0.1 to 0.7 0.2 to 0.7 .100 kPa to 0.7 0.25 to 0.7 .10 to 50 (No freezing. Refer to page 5.) 5 3 Non-locking push type Push-turn locking slotted type Common exhaust type for main and pilot valve Pilot valve individual exhaust Not required Unrestricted 150/30 IP67 (Based on IEC60529) 24 VDC, 12 VDC ±10% of rated voltage 0.6 (With indicator light: 0.65) Zener diode LED Fluid Ambient and fluid temperature (°C) Manual override Pilot exhaust method Lubrication Mounting orientation Impact/Vibration resistance (ms2) Enclosure Coil rated voltage Allowable voltage fluctuation Power consumption Surge voltage suppressor Indiator light 2 position single 4 position dual 3 port valve 2 position double 3 position Operating pressure range 2 position single, double 3 position 2 position single, double 4 position dual 3 port valve 3 position Internal pilot Operating pressure range (MPa) External pilot Operating pressure range (MPa) Max. operating frequency (Hz) Internal pilot External pilot Note) Impact resistance: No malfunction occurred when it is tested with a drop tester in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Values at the initial period) Vibration resisitance: No malfunction occured in a one-sweep test between 45 and 2000 Hz. Test was perfomed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Values at the initial period) Series SV Valve Manifold Common Specifications 533 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7