【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   89 / 128

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions: Series SV4000 for Flat Ribbon Cable L1 L2 L3 L4 L5 L n 2 185.5 175 137 31.5 109 5 260.5 250 209 31.5 181 6 285.5 275 233 31.5 205 7 310.5 300 257 31.5 229 8 335.5 325 281 31.5 253 9 348 337.5 305 31.5 277 10 373 362.5 329 31.5 301 11 398 387.5 353 31.5 325 12 423 412.5 377 31.5 349 13 448 437.5 401 31.5 373 14 473 462.5 425 31.5 397 15 498 487.5 449 31.5 421 16 523 512.5 473 31.5 445 17 548 537.5 497 31.5 469 18 573 562.5 521 31.5 493 19 598 587.5 545 31.5 517 20 623 612.5 569 31.5 541 4 235.5 225 185 31.5 157 3 210.5 200 161 31.5 133 L Dimension n : Stations 4 x o6.2 (Rail mounting hole pitch: 12.5) P 1 E 3/5 P 1 E 3 Rc 1/4, 3/8 [4(A), 2(B) port] Rc 3/8 [1(P), 3(E) port] B A B A B A B A A B B A A B P 1 E 3/5 P 1 E 3 A B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 4 A B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 4 PE X PE X P=24 24 40 14.5 35 13.7 35.8 (5.4) L5 L3 21.5 9.9 12.2 29.6 17.5 56.3 98.2 148.2 164.7 16.2 61.8 14.7 85.5 (10) 70.7 (45.9) (18.9) 11 58.3 74.8 20 25 5.5 35 8 58.9 81.7 75 L2 5 L1 (L4) 13.3 Tie-rod base manifold : SS5V4-10 D - Stations UDB (S, R, RS)- P PG PH 12 02, 03, N9, N11 C8, C10, C12, (-D) When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. One-touch fitting [X: External pilot port] Applicable tubing O.D.: o6 o1/4" One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o6 o1/4" One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o12 o3/8" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o8, o5/16" o10, o3/8" o12 U side D side (For mounting) Connector case Release lever (Both sides) [For Rc 1/4, 3/8] Triangle mark position DIN rail holding screw (For DIN rail mounting) Manual override Press and turn for the (locking type. 4(A) port side: Orange 2(B) port side: Green ) Silencer (Air discharge port) (Built-in silencer specifications) (Lateral connector entry) Applicable connector: 26 pins MIL type (Conforming to MIL-C-83503) (Station n) (Station 1) Light/Surge voltage suppressor (DIN rail dimension) Applicable connector: 20 pins MIL type (Conforming to MIL-C-83503) Applicable connector: 10 pins MIL type (Conforming to MIL-C-83503) Triangle mark position Triangle mark position 10PG (20 pins) 10PH (10 pins) Refer to page 602 (compliant for D-sub connector) for dimensions with interface regulator and individual SUP/EXH spacer. Series SV With External Pilot Specifications 614