【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   88 / 128

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions: Series SV3000 for Flat Ribbon Cable L1 L2 L3 L4 L5 L n 2 160.5 150 122 22.5 97 5 223 212.5 183.5 23 158.5 6 235.5 225 204 19 179 7 260.5 250 224.5 21.5 199.5 8 285.5 275 245 23.5 220 9 298 287.5 265.5 19.5 240.5 10 323 312.5 286 22 261 11 348 337.5 306.5 24 281.5 12 360.5 350 327 20 302 13 385.5 375 347.5 22.5 322.5 14 398 387.5 368 18.5 343 15 423 412.5 388.5 20.5 363.5 16 448 437.5 409 23 384 17 460.5 450 429.5 19 404.5 18 485.5 475 450 21 425 19 510.5 500 470.5 23.5 445.5 20 523 512.5 491 19.5 466 4 198 187.5 163 21 138 3 173 162.5 142.5 18.5 117.5 L Dimension n : Stations (Rail mounting hole pitch: 12.5) (Pitch) 4 x o5.3 Triangle mark position Light/Surge voltage suppressor E P 1 3 5 B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 E A 4 P 1 E 3 5 P 1 3 5 B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 E A 4 P 1 3 5 A B A B A B A B A B A B A B PE X PE X 10PG (20 pins) 10PH (10 pins) 12 63.8 82.7 115.8 128.8 L5 23.5 P=20.5 21.3 13.5 36.1 11.6 37.6 5 83.8 (5.1) L3 (L4) L2 5 L1 14.7 (10) (54.9) 79.7 (18.9) 9.9 35.5 8 60.3 76.8 18.5 29.6 14.3 46.9 5.5 35 10.1 58.9 (5.3) 18 11 Tie-rod base manifold : SS5V3-10 D - Stations UDB C6, N7 C8, N9 C10, N11 (S, R, RS)- (-D) P PG PH 12 When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o6 o1/4" One-touch fitting [X: External pilot port] Applicable tubing O.D.: o6 o1/4" One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o12 o3/8" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o6, o1/4" o8, o5/16" o10, o3/8" U side D side DIN rail holding screw (For DIN rail mounting) Applicable connector: 26 pins MIL type (Conforming to MIL-C-83503) Connector case Release lever (Both sides) (Lateral connector entry) Silencer (Air discharge port) (Built-in silencer specifications) (For mounting) Manual override Press and turn for the (locking type. 4(A) port side: Orange 2(B) port side: Green ) (Station n) (Station 1) (DIN rail dimension) Applicable connector: 20 pins MIL type (Conforming to MIL-C-83503) Applicable connector: 10 pins MIL type (Conforming to MIL-C-83503) Triangle mark position Triangle mark position Refer to page 601 (compliant for D-sub connector) for dimensions with interface regulator and individual SUP/EXH spacer. Flat Ribbon Cable Connector Series SV With External Pilot Specifications 613 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7