【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   86 / 128

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions: Series SV1000 for Flat Ribbon Cable L1 L2 L3 L4 L5 L n 2 123 112.5 90.5 19.5 63 5 160.5 150 122 22.5 94.5 6 173 162.5 132.5 23.5 105 7 173 162.5 143 18.5 115.5 8 185.5 175 153.5 19.5 126 9 198 187.5 164 20.5 136.5 10 210.5 200 174.5 21.5 147 11 223 212.5 185 22.5 157.5 12 235.5 225 195.5 23.5 168 13 248 237.5 206 24.5 178.5 14 248 237.5 216.5 19 189 15 260.5 250 227 20 199.5 16 273 262.5 237.5 21 210 17 285.5 275 248 22 220.5 18 298 287.5 258.5 23 231 19 310.5 300 269 24 241.5 20 310.5 300 279.5 19 252 4 148 137.5 111.5 21.5 84 3 135.5 125 101 20.5 73.5 L Dimension n : Stations Silencer (Air discharge port) (Built-in silencer specifications) A B A B A B A B A B A B A B (Pitch) 2 B 4 A 2 B 2 B2 B2 B 4 A4 A4 A4 A Triangle mark position DIN rail holding screw (For DIN rail mounting) (Rail mounting hole pitch: 12.5) Applicable connector: 26 pins MIL type (Conforming to MIL-C-83503) Connector case Release lever (Both sides) (Lateral connector entry) P 1 3/5 E 3 5 P 1 E 2 B 4 A 2 B 2 B2 B2 B 4 A4 A4 A 4 A P 1 3/5 E 3 5 P 1 E 4 x o4.3 (For mounting) Light/Surge voltage suppressor 10PG (20 pins) 10PH (10 pins) PE X PE X (7.5) 83.7 92.2 8 18.3 45.5 8.6 24.6 (4.9) (C6:3.2) (N7:7) P=10.5 13.5 10 23 (39.6) 64.4 (18.9) L5 34.8 L3 9.9 10 59.5 43 56.5 11.8 4.6 83 L2 L1 5 35 5.5 (L4) 29.6 10.8 39.6 8.9 58.9 92.6 22 14.1 8.4 Tie-rod base manifold : SS5V1-10 D - Stations UDB C3, N1 C4, N3 C6, N7 (S, R, RS)- (-D) P PG PH 12 When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. One-touch fitting [X: External pilot port] Applicable tubing O.D.: o4 o5/32" One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o4 o5/32" One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o8 o5/16" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o3.2, o1/8" o4, o5/32" o6, o1/4" U side D side Manual override Press and turn for the (locking type. 4(A) port side: Orange 2(B) port side: Green ) (Station n) (Station 1) (DIN rail dimension) Applicable connector: 20 pins MIL type (Conforming to MIL-C-83503) Applicable connector: 10 pins MIL type (Conforming to MIL-C-83503) Triangle mark position Triangle mark position Refer to page 597 (compliant for D-sub connector) for dimensions with interface regulator and individual SUP/EXH spacer. Flat Ribbon Cable Connector Series SV With External Pilot Specifications 611 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7