【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   85 / 128

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions: Series SV2000 for Flat Ribbon Cable L1 L2 L3 L4 L n 2 148 137.5 109.5 22.5 5 198 187.5 157.5 23.5 6 210.5 200 173.5 22 7 223 212.5 189.5 20 8 235.5 225 205.5 18.5 9 260.5 250 221.5 23 10 273 262.5 237.5 21 11 285.5 275 253.5 19.5 12 310.5 300 269.5 24 13 323 312.5 285.5 22 14 335.5 325 301.5 20.5 15 348 337.5 317.5 18.5 16 373 362.5 333.5 23 17 385.5 375 349.5 21.5 18 398 387.5 365.5 19.5 19 423 412.5 381.5 24 20 435.5 425 397.5 22.5 4 173 162.5 141.5 19 3 160.5 150 125.5 21 L Dimension n : Stations Silencer (Air discharge port) (Rail mounting hole pitch: 12.5) (Built-in silencer specifications) (Pitch) DIN rail holding screw Connector case Release lever (Both sides) (Lateral connector entry) Applicable connector: 26 pins MIL type (Conforming to MIL-C-83503) Triangle mark position Light/Surge voltage suppressor Block separation lever P 1 E 3/5 P 1 E 3/5 P 1 E 3/5 P 1 E 3/5 PE X PE X 16PG (20 pins) Triangle mark position Applicable connector: 20 pins MIL type (Conforming to MIL-C-83503) Triangle mark position Applicable connector: 10 pins MIL type (Conforming to MIL-C-83503) A B A B A B A B A B A B A B B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 19.7 56.5 71.5 7.5 L2 L1 5 5.5 27.3 39.5 35 102.9 115.5 23.5 12.5 15.9 31.5 34.6 P=16 17.5 (49.3) 74.1 L3 (L4) 9.9 42.3 16.6 69.1 8 35 53.9 67.5 (5.3) 18.8 9.5 (18.9) 43.1 (4.9) 44.5 Cassette base manifold : SS5V2-16 D - Stations UDB C4, N3 C6, N7 C8, N9 (S, R, RS)- P PG PH 12 When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. One-touch fitting [X: External pilot port] Applicable tubing O.D.: o4 o5/32" One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o4 o5/32" One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o10 o3/8" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o4, o5/32" o6, o1/4" o8, o5/16" U side D side Manual override Press and turn for the (locking type. 4(A) port side: Orange 2(B) port side: Green ) 16PH (10 pins) Refer to page 597 (compliant for D-sub connector) for dimensions with interface regulator and individual SUP/EXH spacer. (Station n) (Station 1) (DIN rail dimension) Series SV With External Pilot Specifications 610