【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   84 / 128

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions: Series SV1000 for Flat Ribbon Cable L1 L2 L3 L4 L n 2 135.5 125 93.5 24.5 5 160.5 150 125 21 6 173 162.5 135.5 22 7 185.5 175 146 23 8 198 187.5 156.5 24 9 198 187.5 167 19 10 210.5 200 177.5 20 11 223 212.5 188 21 12 235.5 225 198.5 22 13 248 237.5 209 23 14 260.5 250 219.5 24 15 260.5 250 230 18.5 16 273 262.5 240.5 19.5 17 285.5 275 251 20.5 18 298 287.5 261.5 21.5 4 148 137.5 114.5 20 3 135.5 125 104 19 L Dimension n : Stations (Pitch) (Rail mounting hole pitch: 12.5) P 1 E 3 5 P 1 E 3 5 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 (Lateral connector entry) P 1 E 3 5 Triangle mark position Light/Surge voltage suppressor B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 A B A B A B A B A B A B A B P 1 E 3 5 PE X PE X 16PG (20 pins) 16PH (10 pins) P=10.5 (4.9) 28.8 (C6:3.2) (N7:7) 83.7 92.2 18 19.7 48 10 63 23 7.5 12.6 28.6 13.5 42.3 16.6 58.4 36.9 8 L3 5.5 22.3 33.8 45.5 59 L2 L1 5 35 (L4) 9.9 74.1 (18.9) (49.3) 18.1 8.4 Cassette base manifold : SS5V1-16 D - Stations UDB C3, N1 C4, N3 C6, N7 (S, R, RS)- P PG PH 12 When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. One-touch fitting [X: External pilot port] One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o4 o5/32" Applicable tubing O.D.: o4 o5/32" One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o8 o5/16" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o3.2, o1/8" o4, o5/32" o6, o1/4" D side Applicable connector: 26 pins MIL type (Conforming to MIL-C-83503) Connector case Release lever (Both sides) Silencer (Air discharge port) (Built-in silencer specifications) U side DIN rail holding screw Manual override Press and turn for the (locking type. 4(A) port side: Orange 2(B) port side: Green ) Applicable connector: 20 pins MIL type (Conforming to MIL-C-83503) Applicable connector: 10 pins MIL type (Conforming to MIL-C-83503) Triangle mark position Triangle mark position Refer to page 597 (compliant for D-sub connector) for dimensions with interface regulator and individual SUP/EXH spacer. (Station n) (Station 1) (DIN rail dimension) Block separation lever Flat Ribbon Cable Connector Series SV With External Pilot Specifications 609 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7