【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   83 / 128

BOOKをみる

10秒後にBOOKのページに移動します


Station 4 SOL.a Station 16 Station 5 SOL.b Double solenoids Station 3 SOL.a (Single solenoid) Station 2 SOL.a (Single solenoid) Station 1 SOL.a (Single solenoid) - + 45G 1,2 Power source terminal 3,4 Terminal No. 5 7 9 11 13 15 17 19 6 8 10 12 14 16 18 20 ( ) Station 4 SOL.b SOL.a Station 2 SOL.b SOL.a Station 1 SOL.b SOL.a 7 Triangle mark Common 9 10 8 3 4 1 2 Station 9 SOL.b SOL.a Station 8 SOL.b SOL.a Station 2 SOL.b SOL.a Station 1 SOL.b SOL.a 15 Triangle mark Common 19 20 17 18 16 3 4 1 2 Station 12 SOL.b SOL.a Station 11 SOL.b SOL.a Station 2 SOL.b SOL.a Station 1 SOL.b SOL.a 21 Triangle mark Common 25 26 23 24 22 3 4 1 2 10P/16P Flat Ribbon Cable Type (26 pins) 24 18 24 Manifold Electrical Wiring 10PH/16PH Flat Ribbon Cable Type (10 pins) 8 10PG/16PG Flat Ribbon Cable Type (20 pins) 18 10GD/16GD Flat Ribbon Cable Type (PC Wiring) 16 Usable No. of Solenoids Usable No. of Solenoids . This circuit has double wiring specifications for up to 12 stations. Since the usable number of solenoids differs depending on the manifold type, refer to the table below. In the case of single solenoids, connect to SOL. A. Furthermore, when wiring is specified on a manifold specification sheet, connections are made without skipping any connectors, and connections are made without skipping any connectors, and signals A for single and A, B for double are in order 1 → 2 → 3 → 4, etc. . Stations are counted from D side (connector side) as the 1st one. . Since terminal numbers are not indicated on the flat cable, use the triangle mark as a reference for wiring. . Since solenoid valves do not have polarity, either the +COM or .COM can be used. . This circuit has double wiring specifications for up to 9 stations. Since the usable number of solenoids differs depending on the manifold type, refer to the table below. In the case of single solenoids, connect to SOL. A. Furthermore, when wiring is specified on a manifold specification sheet, connections are made without skipping any connectors, and connections are made without skipping any connectors, and signals A for single and A, B for double are in order 1 → 2 → 3 → 4, etc. . Stations are counted from D side (connector side) as the 1st one. . Since terminal numbers are not indicated on the flat cable, use the triangle mark as a reference for wiring. . Since solenoid valves do not have polarity, either the +COM or .COM can be used. Model Max. no. of solenoids Tie-rod base type 10 SV1000 to SV4000 SV1000 SV2000 Cassette base type 16 Model Max. no. of solenoids Tie-rod base type 10 SV1000 to SV4000 SV1000 SV2000 Cassette base type 16 . This circuit has double wiring specifications for up to 4 stations. Since the usable number of solenoids differs depending on the manifold type, refer to the table below. In the case of single solenoids, connect to SOL. A. Furthermore, when wiring is specified on a manifold specification sheet, connections are made without skipping any connectors, connections are made without skipping any connectors, and signals A for single and A, B for double are in order 1 → 2 → 3 → 4, etc. . Stations are counted from D side (connector side) as the 1st one. . Since terminal numbers are not indicated on the flat cable, use the triangle mark as a reference for wiring. . Since solenoid valves do not have polarity, either the +COM or .COM can be used. . This circuit has double wiring specifications for up to 8 stations. Since the usable number of solenoids differs depending on the manifold type, refer to the table below. In the case of single solenoids, connect to SOL. A. Furthermore, when wiring is specified on a manifold specification sheet, connections are made without skipping any connectors, and signals A for single and A, B for double are in order 20 → 18 → 16 → 14, etc. . Stations are counted from D side (connector side) as the 1st one. . Since terminal numbers are not indicated on the flat cable, use the triangle mark as a reference for wiring. . Since solenoid valves do not have polarity, either the +COM or .COM can be used. Usable No. of Solenoids Usable No. of Solenoids Model Max. no. of solenoids Model Tie-rod base type 10 SV1000 to SV4000 SV1000 SV2000 Cassette base type 16 Max. no. of solenoids Tie-rod base type 10 SV1000 to SV4000 SV1000 SV2000 Cassette base type 16 Series SV 608