【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   81 / 128

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Manifold SS5V 1 10GD 1 2 SV1000 SV2000 SS5V 1 05 1 2 1 2 3 4 SV1000 SV2000 SV3000 SV4000 U D B 1 05 U 16GD 1 U Mounting Nil D D0 D3 D16 Direct mounting DIN rail mounting (With DIN rail) DIN rail mounting (Without DIN rail) For 3 stations For 16 stations When a longer DIN rail is desired than the specified stations. (Specify a longer rail than the standard length.) Note) In the case of D0, only DIN rail fittings are attached. DIN rail length specified Nil Standard length 3 16 For 3 stations For 16 stations (Specify a longer rail than the standard length.) Series Series Tie-rod base Cassette base Connector entry direction Upward Lateral P, E port location U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 16 stations) Valve stations Note Double wiring specifications Specified layout (up to 16 solenoids possible.) Symbol 02 08 02 16 Stations 2 stations 8 stations 2 stations 16 stations Note1) Double wiring specifications: Single, double, 3 position and 4 position solenoid valves can be used on all manifold stations. Use of a single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note2) Specified layout: Indicate wiring specifications on the manifold specification sheet. (Note that double, 3 position and 4 position valves cannot be used where single solenoid wiring has been specified.) SUP/EXH block assembly specifications Nil S R RS Internal pilot Internal pilot/Built-in silencer External pilot External pilot/Built-in silencer Note)When the built-in silencer type is used, keep the exhaust port from coming in direct contact with water or other liquids. A, B port size (metric) A, B port size (inch) Symbol A, B port C3 C4 C6 C4 C6 C8 C6 C8 C10 C8 C10 C12 02 03 02F 03F M One-touch fitting for o3.2 One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o10 One-touch fitting for o8 One-touch fitting for o10 One-touch fitting for o12 Rc 1/4 Rc3/8 G 1/4 G 3/8 A, B ports mixed One-touch fitting for o8 P, E port Applicable series SV1000 SV2000 SV3000 SV4000 One-touch fitting for o10 One-touch fitting o12 One-touch fitting o12 Rc 3/8 G 3/8 Symbol A, B port N1 N3 N7 N3 N7 N9 N7 N9 N11 N9 N11 02N 03N 02T 03T M One-touch fitting for o1/8" One-touch fitting for o5/32" One-touch fitting for o1/4" One-touch fitting for o5/32" One-touch fitting for o1/4" One-touch fitting for o5/16" One-touch fitting for o1/4" One-touch fitting for o5/16" One-touch fitting for o3/8" One-touch fitting for o5/16" One-touch fitting for o3/8" NPT 1/4 NPT 3/8 NPTF 1/4 NPTF 3/8 A, B ports mixed One-touch fitting for o5/16" P, E port Applicable series SV1000 SV2000 SV3000 SV4000 One-touch fitting for o3/8" One-touch fitting for o3/8" One-touch fitting for o3/8" NPT 3/8 NPTF 3/8 Note) Note) Note) (1) (2) Flat Ribbon Cable PC Wiring Series SV R . In the case of mixed specifications (M), indicate separately on the manifold specification sheet. . Port sizes of X, PE port for external pilot specification (R, RS) are o4 (metric), o5/32" (inch) for SV1000/2000 and o6(metric) and o1/4" (inch) for SV3000/4000. 606