【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   80 / 128

BOOKをみる

10秒後にBOOKのページに移動します


SV 1 1 0 0 5 F 5 6 24 VDC 12 VDC U R How to Order Valve 1 2 3 4 SV1000 SV2000 SV3000 SV4000 1 2 3 4 5 A B C D D D D D D How to Order Valve Manifold Assembly Ordering example (SV1000) Manifold SS5V1-16PD1-06B-C6 (1 set) Double solenoid SV1200-5FU (2 sets) Single solenoid SV1100-5FU (4 sets) 3 2 1 Stations U side D side SS5V1-16PD1-06B-C6・・・・・・・・・・1 set (manifold part no.) . SV1100-5FU・・・・・・4 sets (Single solenoid part no.) . SV1200-5FU・・・・・・2 sets (Double solenoid part no.) A, B port size (Metric) Symbol A, B port C3 C4 C6 C4 C6 C8 C6 C8 C10 C8 C10 C12 02 03 02F 03F M One-touch fitting for o3.2 One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o10 One-touch fitting for o8 One-touch fitting for o10 One-touch fitting for o12 Rc 1/4 Rc 3/8 G 1/4 G 3/8 One-touch fitting for o8 P, E port Applicable series SV1000 SV2000 SV3000 SV4000 One-touch fitting for o10 One-touch fitting for o12 One-touch fitting for o12 Rc 3/8 G 3/8 A, B ports mixed A, B port size (Inch) Symbol N1 N3 N7 N3 N7 N9 N7 N9 N11 N9 N11 02N 03N 02T 03T M One-touch fitting for o1/8" One-touch fitting for o5/32" One-touch fitting for o1/4" One-touch fitting for o5/32" One-touch fitting for o1/4" One-touch fitting for o5/16" One-touch fitting for o1/4" One-touch fitting for o5/16" One-touch fitting for o3/8" One-touch fitting for o5/16" One-touch fitting for o3/8" NPT 1/4 NPT 3/8 NPTF 1/4 NPTF 3/8 Applicable series SV1000 SV2000 SV3000 SV4000 A, B port One-touch fitting for o5/16" P, E port One-touch fitting for o3/8" One-touch fitting for o3/8" One-touch fitting for o3/8" NPT 3/8 NPTF 3/8 A, B ports mixed . In the case of mixed specifications (M), indicate separately on the manifold specification sheet. . Port sizes of X, PE port for external pilot specification (R, RS) are o4 (metric), o5/32" (inch) for SV1000/2000 and o6(metric) and o1/4" (inch) for SV3000/4000. Note) Note) Available with manifold block for station additions. Refer to pages 625 and 631. Made to Order . Main valve fluororubber (Refer to page 646.) Nil X90 Manual override Nil: Non-locking push type D: Push-turn locking slotted type Light/Surge voltage suppressor With light/surge voltage suppressor With surge voltage suppressor Rated voltage . Built-in back pressure check valve type is applicable to series SV1000 only. . Back pressure check valve is not available for 3 position valve. Nil K None Built-in Back pressure check valve Pilot type Nil R . External pilot specifications is not available for 4 position dual 3 port valves. Internal pilot External pilot Type of actuation . 4 position dual 3 port valves are applicable to Series SV1000 and SV2000 only. 2 position single 2 position double 3 position closed center 3 position exhaust center 3 position pressure center 4 position dual 3 port valve: N.C./N.C. 4 position dual 3 port valve: N.O./N.O. 4 position dual 3 port valve: N.C./N.O. Series Note) Refer to Specific Product Precautions 2 on page 648. Flat Ribbon Cable Connector Series SV 605 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7