【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   7 / 128

BOOKをみる

10秒後にBOOKのページに移動します


Tie-rod base manifold Cassette base manifold SV1000 SV2000 Manifold Specifications C8, N9 C3, C4, C6 N1, N3, N7 SV1000 C10, N11 C4, C6, C8 N3, N7, N9 SV2000 C12, N11 C6, C8, C10 N7, N9, N11 SV3000 C12, N11,03 C8, C10, C12 N9, N11, 02, 03 SV4000 Model SS5V1-16 SS5V2-16 1, 5, 3 (P,EA,EB) C8 C10 4, 2 (A,B) C6 C8 Port size Flow characteristics Flow Characteristics 0.89 2.3 b 0.22 0.28 Cv 0.22 0.50 0.98 2.7 b 0.21 0.18 Cv 0.23 0.56 Model SS5V1-10 SS5V2-10 SS5V3-10 SS5V4-10 1, 5, 3 (P,EA,EB) C8 C10 C12 C12 4, 2 (A,B) C6 C8 C10 C12 Port size Flow characteristics Flow Characteristics 0.98 2.1 4.2 6.2 b 0.26 0.20 0.22 0.19 Cv 0.24 0.46 0.91 1.3 1.1 2.4 4.3 7.0 b 0.35 0.18 0.21 0.18 Cv 0.28 0.48 0.93 1.6 Series Valve Manifold Common Specifications Series SV Applicable series Manifold type 1 (P: SUP), 3/5 (E: EXH) type Valve stations (maximum) Max. number of solenoids Port size 1(P), 3/5(E) port 4(A), 2(B) port 18 stations 18 points C8, N9 C3, C4, C6 N1, N3, N7 20 stations 26 points C10, N11 C4, C6, C8 N3, N7, N9 Stacking type cassette base manifold Common SUP, EXH . Changing the number of stations can be easily done by lever operation. Note) The value is for manifold base with 5 stations and individually operated 2 position type. . 34 pins connector allows up to 16 stations with double solenoids. Manifold Specifications Applicable series Manifold type 1 (P: SUP), 3/5 (E: EXH) type Valve stations (maximum) Max. number of solenoids Port size 1(P), 3/5(E) port 4(A), 2(B) port Tie-rod base manifold Common SUP, EXH 20 stations 32 points Note) The value is for manifold base with 5 stations and individually operated 2 position type. Enclosure of Manifold Variations (Common for cassette base and tie-rod base) EX500 Gateway-type Serial Transmission System EX250 Integrated-type (for I/O) Serial Transmission System EX600 Integrated-type (for I/O) Serial Transmission System EX260 Integrated-type (for Output) Serial Transmission System EX126 Integrated-type (for Output) Serial Transmission System EX120 Integrated-type (for Output) Serial Transmission System Circular connector D-sub connector Flat ribbon cable . Enclosure of a gateway unit and input manifold is IP65. Enclosure (Based on IEC60529) IP67 . IP67 (partly IP40) IP67 IP67 (partly IP40) IP67 IP20 IP67 Dusttight (IP40) Dusttight (IP40) R 1→4/2 (P→A/B) C[dm3/(s・bar)] 1→4/2 (P→A/B) C[dm3/(s・bar)] C[dm3/(s・bar)] 4/2→3/5 (A/B→E) 4/2→3/5 (A/B→E) C[dm3/(s・bar)] A 532