【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   79 / 128

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Manifold SS5V 1 D 1 2 SV1000 SV2000 SS5V 1 16 D 1 05 P 1 P 1 2 Series 1 2 3 4 SV1000 SV2000 SV3000 SV4000 U D B Connector type P PG PH 02 09 02 18 10 05 U U 02 04 02 08 02 09 02 18 02 12 02 20 02 04 02 08 02 09 02 18 02 12 02 20 02 04 02 08 02 09 02 18 Flat ribbon cable connector: 26 pins Flat ribbon cable connector: 20 pins Flat ribbon cable connector: 10 pins Valve stations P: Flat ribbon cable 26 pins Double wiring specifications Specified layout (Ip to 24 solenoids possible.) 2 stations 12 stations 2 stations 20 stations (1) (2) PH: Flat ribbon cable 10 pins Double wiring specifications Specified layout (Up to 8 solenoids possible.) 2 stations 4 stations 2 stations 8 stations (1) (2) PG: Flat ribbon cable 20 pins Double wiring specifications Specified layout (Up to 18 solenoids possible.) 2 stations 9 stations 2 stations 18 stations (1) (2) Mounting Direct mounting DIN rail mounting (With DIN rail) DIN rail mounting (Without DIN rail) Nil D D0 Note) D3 D20 For 3 stations For 20 stations When a longer DIN rail is desired than the specified stations. (Specify a longer rail than the standard length.) Note) In case of D0, only DIN rail fittings are attached. DIN rail length specified Nil Standard length 3 20 For 3 stations Note) For 20 stations Note) Able to specify the length for 3 stations up to 18 stations for SV1000, which is available with 18 stations at the maximum. (Specify a longer rail than the standard length.) Pilot type P, E port location U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 20 stations) Internal pilot Internal pilot/Built-in silencer External pilot External pilot/Built-in silencer Nil S R RS Series Connector entry direction Upward Lateral Tie-rod base Cassette base Note 1) Double wiring specifications: Single, double, 3 and 4 position solenoid valves can be used on all manifold stations. Use of a single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate wiring specifications on a manifold specification sheet. (Note that double, 3 and 4 position valves cannot be used where single solenoid wiring has been specified.) Valve stations Series SV1000 Series SV2000 P: Flat ribbon cable 26 pins Double wiring specifications Specified layout (Up to 18 solenoids possible.) 2 stations 9 stations 2 stations 18 stations PH: Flat ribbon cable 10 pins Double wiring specifications Specified layout (Up to 8 solenoids possible.) 2 stations 4 stations 2 stations 8 stations PG: Flat ribbon cable 20 pins Double wiring specifications Specified layout (Up to 18 solenoids possible.) 2 stations 9 stations 2 stations 18 stations P: Flat ribbon cable 26 pins Double wiring specifications Specified layout (Up to 24 solenoids possible.) 2 stations 12 stations 2 stations 20 stations PH: Flat ribbon cable 10 pins Double wiring specifications Specified layout (Up to 8 solenoids possible.) 2 stations 4 stations 2 stations 8 stations PG: Flat ribbon cable 20 pins Double wiring specifications Specified layout (Up to 18 solenoids possible.) 2 stations 9 stations 2 stations 18 stations (1) (2) (1) (2) (1) (2) (1) (2) (1) (2) (1) (2) Flat Ribbon Cable Connector Series SV R 604