【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   73 / 128

BOOKをみる

10秒後にBOOKのページに移動します


L1 L2 L3 L4 L n 2 148 137.5 109.5 22.5 5 198 187.5 157.5 23.5 6 210.5 200 173.5 21.5 7 223 212.5 189.5 20 8 235.5 225 205.5 18 9 260.5 250 221.5 22.5 10 273 262.5 237.5 21 11 285.5 275 253.5 19 12 310.5 300 269.5 23.5 13 323 312.5 285.5 22 14 335.5 325 301.5 20 15 348 337.5 317.5 18.5 16 373 362.5 333.5 23 17 385.5 375 349.5 21 18 398 387.5 365.5 19.5 19 423 412.5 381.5 24 20 435.5 425 397.5 22 4 173 162.5 141.5 19 3 160.5 150 125.5 20.5 2 x M2.6 P 1 E 3/5 P 1 E 3/5 P 1 E 3/5 P 1 E 3/5 PE X PE X A B A B A B A B A B A B A B B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 19.7 56.5 71.5 7.5 27.3 39.5 102.9 115.5 43.1 69.1 23.5 12.5 15.9 31.5 34.6 P=16 17.5 61.2 L2 L1 5 5.5 35 8 L3 (L4) 42.3 16.6 35 53.9 67.5 7.9 (5.3) 18.8 9.5 (47.3) (6) (4.9) 44.5 86.5 94.5 50.5 54.5 79 92.3 Max.21 127.6 145.6 A B B A A B B A A B B A 4 2 A B 4 2 A B 4 2 A B 4 2 A B A B B A E 3/5 P 1 E 3/5 P 1 V 5 E 3 F V P 1 F UDB 12 Dimensions: Series SV2000 for D-sub Connector Cassette base manifold: SS5V2-16FD - Stations (S, R, RS) - When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. C4, N3 C6, N7 C8, N9 With External Pilot Specifications One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o10 o3/8" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o4, o5/32" o6, o1/4" o8, o5/16" (Pitch) (Lateral connector entry) Silencer (Air discharge port) (Built-in silencer specifications) (Rail mounting hole pitch: 12.5) DIN rail holding screw Equivalent to applicable D-sub connector Connector case Release lever (Both sides) 2-4-40 UNC [4(A), 2(B) with inch size ports] JIS-X-5101 MIL-C-24308 Manual override { } Press and turn for the (locking type. ) 4(A) port side: Orange 2(B) port side: Green U side D side (Station n) (Station 1) Light/Surge voltage suppressor ( DIN rail dimension) Block separation lever SV2000-ュ-00 Interface regulator SV2000-ュ-M1 Interface regulator Individual SUP spacer Individual EXH spacer With option One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o4 o5/32" One-touch fitting [X: External pilot port] Applicable tubing O.D.: o4 o5/32" L Dimension n: Stations Series SV 598