【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   72 / 128

BOOKをみる

10秒後にBOOKのページに移動します


L1 L2 L3 L4 L n 2 123 112.5 93.5 18 5 160.5 150 125 21 6 173 162.5 135.5 22 7 185.5 175 146 23 8 198 187.5 156.5 24 9 198 187.5 167 18.5 10 210.5 200 177.5 19.5 11 223 212.5 188 20.5 12 235.5 225 198.5 21.5 13 248 237.5 209 22.5 14 260.5 250 219.5 23.5 15 260.5 250 230 18.5 16 273 262.5 240.5 19.5 17 285.5 275 251 20.5 18 298 287.5 261.5 21.5 4 148 137.5 114.5 20 3 135.5 125 104 19 P 1 E 3 5 P 1 E 3 5 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 A B A B A B A B A B A B A B P 1 E 3 5 P 1 E 3 5 PE X PE X P=10.5 (4.9) 28.8 (C6:3.2) (N7:7) 83.7 92.2 18 19.7 48 10 63 23 7.5 12.6 28.6 13.5 35 42.3 16.6 58.4 36.9 8 7.9 L3 (L4) L2 5 L1 5.5 22.3 33.8 61.2 45.5 59 18.1 8.4 (47.3) (6) 78 109.5 Max.14 102.9 91.9 41 77.5 64.2 42 B A B A 4 2 A B 4 2 A B 4 2 A B 4 2 A B E 3/5 P 1 118 111.4 100.4 E 3/5 P 1 B A B A P 1 E 3 B A B A B A B A UDB 12 C3, N1 C4, N3 C6, N7 Dimensions: Series SV1000 for D-sub Connector Cassette base manifold: SS5V1-16FD - Stations (S, R, RS) - When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. (Pitch) (Lateral connector entry) One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o8 o5/16" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o3.2, o1/8" o4, o5/32" o6, o1/4" (Rail mounting hole pitch: 12.5) DIN rail holding screw Equivalent to applicable D-sub connector Connector case Release lever (Both sides) 2 x M2.6 2-4-40 UNC [4(A), 2(B) with inch size ports] Silencer (Air discharge port) (Built-in silencer specifications) JIS-X-5101 MIL-C-24308 Manual override { } Press and turn for the (locking type. ) 4(A) port side: Orange 2(B) port side: Green U side D side (Station n) (Station 1) Light/Surge voltage suppressor (DIN rail dimension) Block separation lever SV1ュ00-ュ-06 Interface regulator SV1ュ00-ュ-05 Interface regulator Individual SUP spacer Individual EXH spacer Dimensions are the ones for SV1300-ュュ-ュ. With option One-touch fitting [X: External pilot port] Applicable tubing O.D.: o4 o5/32" One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o4 o5/32" With External Pilot Specifications L Dimension n: Stations D-sub Connector Series SV 597 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7