【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   6 / 128

BOOKをみる

10秒後にBOOKのページに移動します


Serial Wiring Parallel Wiring P. 535 INDEX EX500 Gateway-type Serial Transmission System IP67 compliant Applicable series Cassette base manifold SV1000/SV2000 Tie-rod base manifold SV1000/SV2000/SV3000/SV4000 . Number of output points: 16 points . Connected to the EX500GW unit Manifold specifications For Circular Connector D-sub Connector Flat Ribbon Cable Connector IP67 compliant IP67 compliant Series SV Manifold Variations Valve Manifold Common Specifications P. 532 EX600 Integrated-type (For I/O) Serial Transmission System P. 551 IP67 compliant P.583 Applicable series Cassette base manifold SV1000/SV2000 Tie-rod base manifold SV1000/SV2000/SV3000/SV4000 . Number of connectors: 26 pins P.593 Applicable series Cassette base manifold SV1000/SV2000 Tie-rod base manifold SV1000/SV2000/SV3000/SV4000 . Number of connectors: 25 pins . MIL-C-24308 Conforming to JIS-X-5101 P.603 Applicable series Cassette base manifold SV1000/SV2000 Tie-rod base manifold SV1000/SV2000/SV3000/SV4000 . Number of connectors: 26, 20, 10 pins . With strain relief Conforming to MIL-C-83503 Flat Ribbon Cable PC Wiring P.606 Applicable series Cassette base manifold SV1000/SV2000 Tie-rod base manifold SV1000/SV2000/SV3000/SV4000 . Number of connectors: 20 pins Conforming to MIL-C-83503 Single Valve/Sub-plate [IP67 compliant] P.638 Made to Order Specifications P.646 Manifold Exploded View/Manifold Options P.622 Applicable series SV1000/SV2000/SV3000/SV4000 . With waterproof M12 connector Applicable series Tie-rod base manifold SV1000/SV2000/SV3000 . Digital input/output: Max. 144 inputs/144 outputs . Analog input: Max. 18 channels . Valve output: 32 outputs EX260 Integrated-type (For Output) Serial Transmission System P. 561 IP67 (partly IP40) compliant Applicable series Tie-rod base manifold SV1000/SV2000/SV3000 . Number of output points: 16 points Applicable series EX250 Integrated-type (For I/O) Serial Transmission System IP67 (partly IP40) compliant Tie-rod base manifold SV1000/SV2000/SV3000 . Number of input/output points: Each 32 points P. 545 EX120 Integrated-type (For Output) Serial Transmission System P.573 Applicable series Cassette base manifold SV1000/SV2000 Tie-rod base manifold SV1000/SV2000/SV3000/SV4000 . Number of output points: 16 points Applicable series EX126 Integrated-type (For Output) Serial Transmission System IP67 compliant Tie-rod base manifold SV1000/SV2000/SV3000 . Number of output points: 16, 32 points P. 567 531 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A