【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   69 / 128

BOOKをみる

10秒後にBOOKのページに移動します


SS5V 1 1 1 2 SV1000 SV2000 SS5V 1 16FD 1 05 1 2 1 2 3 4 SV1000 SV2000 SV3000 SV4000 U D B 10FD 05 U U Connector entry direction Tie-rod base Cassette base Series Upward Lateral Series Valve stations Series SV1000 Series SV2000 Note Double wiring specifications Specified layout (Up to 18 solenoids possible.) Symbol 02 09 02 18 Stations 2 stations 9 stations 2 stations 18 stations ・・・ ・・・ ・・・ ・・・ (1) (2) Note Double wiring specifications Specified layout (Up to 23 solenoids possible.) Symbol 02 11 02 20 Stations 2 stations 11 stations 2 stations 20 stations ・・・ ・・・ ・・・ ・・・ (1) (2) Pilot type P, E port location U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 20 stations) Internal pilot Internal pilot/Built-in silencer External pilot External pilot/Built-in silencer Nil S R RS Note 1) Double wiring specifications: Single, double, 3 position and 4 position solenoid valves can be used at all of the manifold stations. Use of a single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate wiring specifications on the manifold specification sheet. (Note that double, 3 and 4 position valves cannot be used where single solenoid wiring has been specified.) Note 1) Double wiring specifications: Single, double, 3 position and 4 position solenoid valves can be used at all of the manifold stations. Use of a single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate wiring specifications on the manifold specification sheet. (Note that double, 3 and 4 position valves cannot be used where single solenoid wiring has been specified.) Valve stations Note Double wiring specifications Specified layout (Up to 23 solenoids possible.) Symbol 02 11 02 20 Stations 2 stations 11 stations 2 stations 20 stations ・・・ ・・・ ・・・ ・・・ (1) (2) Mounting Direct mounting DIN rail mounting (With DIN rail) DIN rail mounting (Without DIN rail) Nil D D0 Note) D3 D20 For 3 stations For 20 stations ・・・ ・・・ When a longer DIN rail is desired than the specified stations. (Specify a longer rail than the standard length.) Note) In case of D0, only DIN rail fittings are attached. DIN rail length specified Nil Standard length 3 20 Note) For 3 stations For 20 stations ・・・ ・・・ Note) Able to specify the length for 3 stations up to 18 stations for SV1000, which is available with 18 stations at the maximum. (Specify a longer rail than the standard length.) A, B port size (metric) A, B port size (inch) Symbol A, B port C3 C4 C6 C4 C6 C8 C6 C8 C10 C8 C10 C12 02 03 02F 03F M One-touch fitting for o3.2 One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o10 One-touch fitting for o8 One-touch fitting for o10 One-touch fitting for o12 Rc 1/4 Rc 3/8 G 1/4 G 3/8 One-touch fitting for o8 P, E port Applicable series SV1000 SV2000 SV3000 SV4000 One-touch fitting for o10 One-touch fitting for o12 One-touch fitting for o12 Rc 3/8 G 3/8 Symbol N1 N3 N7 N3 N7 N9 N7 N9 N11 N9 N11 02N 03N 02T 03T M One-touch fitting for o1/8" One-touch fitting for o5/32" One-touch fitting for o1/4" One-touch fitting for o5/32" One-touch fitting for o1/4" One-touch fitting for o5/16" One-touch fitting for o1/4" One-touch fitting for o5/16" One-touch fitting for o3/8" One-touch fitting for o5/16" One-touch fitting for o3/8" NPT 1/4 NPT 3/8 NPTF 1/4 NPTF 3/8 One-touch fitting for o5/16" P, E port Applicable series SV1000 SV2000 SV3000 SV4000 One-touch fitting for o3/8" One-touch fitting for o3/8" One-touch fitting for o3/8" NPT 3/8 NPTF 3/8 A, B port A, B ports mixed . In the case of mixed specifications (M), indicate separately on the manifold specification sheet. . Port sizes of X, PE port for external pilot specifications (R, RS) are o4 (metric), o5/32" (inch) for SV1000/2000 and o6 (metric) and o1/4" (inch) for SV3000/4000. How to Order Manifold A, B ports mixed D-sub Connector Series SV R 594