【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   67 / 128

BOOKをみる

10秒後にBOOKのページに移動します


L1 L2 L3 L4 L5 L n 2 198 187.5 162.8 17.5 109 5 260.5 250 234.8 13 181 6 285.5 275 258.8 13.5 205 7 310.5 300 282.8 14 229 8 335.5 325 306.8 14.5 253 9 360.5 350 330.8 15 277 10 385.5 375 354.8 15.5 301 11 410.5 400 378.8 16 325 12 435.5 425 402.8 16.5 349 13 460.5 450 426.8 17 373 14 485.5 475 450.8 17.5 397 15 498 487.5 474.8 11.5 421 16 523 512.5 498.8 12 445 17 548 537.5 522.8 12.5 469 18 573 562.5 546.8 13 493 19 598 587.5 570.8 13.5 517 20 623 612.5 594.8 14 541 4 235.5 225 210.8 12.5 157 3 210.5 200 186.8 12 133 4 x o6.2 B A B A B A B A A B B A A B P 1 E 3/5 P 1 E 3 A B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 4 1 2 3 4 5 6 9 8 7 10 11 12 13 14 15 16 17 18 19 21 20 22 23 24 25 26 P 1 E 3/5 P 1 E 3 A B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 4 PE X PE X P=24 24 14.5 35 (5.4) L5 8 29.6 17.5 56.3 98.2 148.2 164.7 81.7 58.9 12.2 75 16.2 61.8 14.7 85.5 5 65.8 13.7 35.8 L2 L1 47.3 L3 (L4) 5.5 35 (10) (84.5) 33.8 41.6 11 58.3 74.8 25 20 13.3 202.9 172.9 A B A B A B A B A B A B A B A B Max.20 1 1 105.5 58.5 E 3 5 P 1 1 4 B 2 A B 2 4 A B 2 4 A 2 E 3/5 A P 1 E 3/5 P 63 107.5 88.5 114.5 Tie-rod base manifold: SS5V4-W10CDUDB O 2 , C8 C10, N9 O3, C12, N11 Stations (S, R, RS) - (-D) When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. Dimensions: Series SV4000 for Circular Connector (Pitch) One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o12 o3/8" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o8, o5/16" o10, o3/8" o12 Rc 1/4, 3/8 [4(A), 2(B) port] Rc 3/8 [1(P), 3(E) port] With External Pilot Specifications One-touch fitting [X: External pilot port] Applicable tubing O.D.: o6 o1/4" One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o6 o1/4" DIN rail holding screw (For DIN rail mounting) (For mounting) (Rail mounting hole pitch: 12.5) [For Rc 1/4, 3/8] Silencer (Air discharge port) (Built-in silencer specifications) Manual override Press and turn for the (locking type. ) 4(A) port side: Orange 2(B) port side: Green U side D side Notch (To align connector position) Light/Surge voltage suppressor (Station n) (Station 1) (For DIN rail mounting) (When circular connector is mounted) (Cable assembly) Min. bending radius 20 mm With option Individual EXH spacer Individual SUP spacer SV4000-ュ-00 Interface regulator SV4000-ュ-M1 Interface regulator L Dimension n: Stations Series SV 592