【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   65 / 128

BOOKをみる

10秒後にBOOKのページに移動します


L1 L2 L3 L4 L5 L n 2 160.5 150 132.2 14 80 5 210.5 200 180.2 15 128 6 223 212.5 196.2 13.5 144 7 235.5 225 212.2 11.5 160 8 260.5 250 228.2 16 176 9 273 262.5 244.2 14.5 192 10 285.5 275 260.2 12.5 208 11 310.5 300 276.2 17 224 12 323 312.5 292.2 15.5 240 13 335.5 325 308.2 13.5 256 14 348 337.5 324.2 12 272 15 373 362.5 340.2 16.5 288 16 385.5 375 356.2 14.5 304 17 398 387.5 372.2 13 320 18 423 412.5 388.2 17.5 336 19 435.5 425 404.2 15.5 352 20 448 437.5 420.2 14 368 4 198 187.5 164.2 17 112 3 173 162.5 148.2 12.5 96 P 1 E 3/5 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 A B A B A B 4 x o5.3 P 1 E 3/5 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 P 1 E 3/5 A B A B A B A B P 1 E 3/5 PE X PE X 1 2 3 4 5 6 9 8 7 10 11 12 13 14 15 16 17 18 19 21 20 22 23 24 25 26 12 52.5 63.5 115.5 (4.9) L5 20.5 9.2 25.2 P=16 17.5 11.8 11.9 30.6 (7.5) 29.5 40.8 5.4 97.5 5.5 35 8 49.9 63.5 29.6 12.2 11.4 58.9 109.4 (5.3) 53.4 102.9 15.8 9.5 46.2 L3 (L4) L2 5 L1 (81) 60.7 145.6 127.6 A B B A A B B A A B B A A B B A Max.21 78.5 42.5 86.5 84.3 71 46.5 4 2 A B 4 2 A B 4 2 A B 4 2 A B E 3/5 V P 1 5 E 3 E P 1 3/5 V P 1 Tie-rod base manifold: SS5V2-W10CDUDB C4, N3 C6, N7 C8, N9 Stations (S, R, RS) - (-D) When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. With External Pilot Specifications (Pitch) One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o10 o3/8" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o4, o5/32" o6, o1/4" o8, o5/16" One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o4 o5/32" One-touch fitting [X: External pilot port] Applicable tubing O.D.: o4 o5/32" Dimensions: Series SV2000 for Circular Connector Silencer (Air discharge port) (Built-in silencer specifications) DIN rail holding screw (For DIN rail mounting) (Rail mounting hole pitch: 12.5) (For mounting) Manual override Press and turn for the (locking type. ) 4(A) port side: Orange 2(B) port side: Green U side D side Notch (To align connector position) (Station n) (Station 1) (For DIN rail mounting) (When circular connector is mounted) Light/Surge voltage suppressor (Cable assembly) Min. bending radius 20 mm Individual EXH spacer Individual SUP spacer Interface regulator SV2000-ュ-M1 Interface regulator SV2000-ュ-00 With option L Dimension n: Stations Series SV 590