【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   64 / 128

BOOKをみる

10秒後にBOOKのページに移動します


L1 L2 L3 L4 L5 L n 2 148 137.5 116.3 16 63 5 173 162.5 147.8 12.5 94.5 6 185.5 175 158.3 13.5 105 7 198 187.5 168.8 14.5 115.5 8 210.5 200 179.3 15.5 126 9 223 212.5 189.8 16.5 136.5 10 235.5 225 200.3 17.5 147 11 235.5 225 210.8 12.5 157.5 12 248 237.5 221.3 13.5 168 13 260.5 250 231.8 14.5 178.5 14 273 262.5 242.3 15.5 189 15 285.5 275 252.8 16.5 199.5 16 298 287.5 263.3 17.5 210 17 298 287.5 273.8 12 220.5 18 310.5 300 284.3 13 231 19 323 312.5 294.8 14 241.5 20 335.5 325 305.3 15 252 4 160.5 150 137.3 11.5 84 3 160.5 150 126.8 17 73.5 A B A B A B A B A B A B A B 2 B 4 A 2 B2 B2 B2 B 4 A4 A4 A4 A P 1 3/5 E 3/5 P 1 E 1 2 3 4 5 6 9 8 7 10 11 12 13 14 15 16 17 18 19 21 20 22 23 24 25 26 E P 1 3 5 2 B 4 A 2 B2 B2 B2 B 4 A4 A4 A4 A P 1 E 3 5 PE X PE X 83.7 92.2 18.3 10 45.5 10 59.5 23 P=10.5 13.5 8.6 24.6 L5 38.4 27.5 (81) L3 L2 L1 5.5 (7.5) 60.6 (4.9) (C6:3.2) (N7:7) 35 43 56.5 11.8 4.6 83 8 (L4) 29.6 10.8 39.6 58.9 47.8 92.6 14.1 8.4 5 8.9 37.5 74.5 (N7:7) (C6:3.2) 90 Max.14 91.9 102.9 109.5 38.5 60.7 74 B A B A 4 A 2 B 4 A 2 B 4 A 2 B 4 A 2 B 118 111.4 100.4 E P 1 3/5 E 3/5 P 1 P 1 E 3 B A B A B A B A B A B A Dimensions: Series SV1000 for Circular Connector Tie-rod base manifold: SS5V1-W10CDUDB C3, N1 C4, N3 C6, N7 Stations (S, R, RS) - (-D) When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. (Pitch) One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o10 o5/16" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o3.2, o1/8" o4, o5/32" o6, o1/4" One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o4 o5/32" One-touch fitting [X: External pilot port] Applicable tubing O.D.: o4 o5/32" With External Pilot Specifications DIN rail holding screw (For DIN rail mounting) (Rail mounting hole pitch: 12.5) 4 x o4.3 (For mounting) Silencer (Air discharge port) (Built-in silencer specifications) Manual override Press and turn for the (locking type. ) 4(A) port side: Orange 2(B) port side: Green U side D side Notch (To align connector position) (Station n) (Station 1) (For DIN rail mounting) (When circular connector is mounted) (Cable assembly) Min. bending radius 20 mm Light/Surge voltage suppressor SV1ュ00-ュ-05 Interface regulator SV1ュ00-ュ-06 Interface regulator Individual SUP spacer Individual EXH spacer Dimensions are the ones for SV1300-ュュ-ュ. With option L Dimension n: Stations Circular Connector Series SV 589 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7