【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   63 / 128

BOOKをみる

10秒後にBOOKのページに移動します


L1 L2 L3 L4 L n 2 160.5 150 135.3 12.5 5 210.5 200 183.3 13.5 6 223 212.5 199.3 12 7 248 237.5 215.3 16.5 8 260.5 250 231.3 14.5 9 273 262.5 247.3 13 10 298 287.5 263.3 17.5 11 310.5 300 279.3 15.5 12 323 312.5 295.3 14 13 335.5 325 311.3 12 14 360.5 350 327.3 16.5 15 373 362.5 343.3 15 16 385.5 375 359.3 13 17 410.5 400 375.3 17.5 18 423 412.5 391.3 16 19 435.5 425 407.3 14 20 448 437.5 423.3 12.5 4 198 187.5 167.3 15.5 3 185.5 175 151.3 17 A B A B P 1 E 3/5 P 1 E 3/5 1 2 3 4 5 6 9 8 7 10 11 12 13 14 15 16 17 18 19 21 20 22 23 24 25 26 P 1 E 3/5 P 1 E 3/5 PE X PE X A B A B A B A B A B B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 19.7 56.5 71.5 5.5 27.3 39.5 35 102.9 115.5 23.5 12.5 15.9 31.5 34.6 P=16 17.5 L2 L1 5 42.3 16.6 69.1 53.9 67.5 8 56.3 (5.3) 18.8 9.5 43.1 37.2 37.3 L3 (L4) 7.5 (81) 60.8 (4.9) 44.5 86.5 94.5 50.5 54.5 79 92.3 Max.21 127.6 145.6 A B B A A B B A A B B A 4 2 A B 4 2 A B 4 2 A B 4 2 A B A B B A E 3/5 P 1 E 3/5 P 1 V 5 E 3 V P 1 Dimensions: Series SV2000 for Circular Connector UDB Cassette base manifold: SS5V2-W16CD- Stations (S, R, RS) - When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. C4, N3 C6, N7 C8, N9 With External Pilot Specifications One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o4 o5/32" One-touch fitting [X: External pilot port] Applicable tubing O.D.: o4 o5/32" One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o10 o3/8" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o4, o5/32" o6, o1/4" o8, o5/16" (Pitch) (Rail mounting hole pitch: 12.5) DIN rail holding screw Notch (To align connector position) Manual override Press and turn for the locking type. ( Silencer (Air discharge port) (Built-in silencer specifications) 4(A) port side: Orange 2(B) port side: Green ) U side D side (Station n) (Station 1) (When circular connector is mounted) (DIN rail dimension) Light/Surge voltage suppressor (Cable assembly) Min. bending radius 20 mm Block separation lever SV2000-ュ-00 Interface regulator SV2000-ュ-M1 Interface regulator Individual SUP spacer Individual EXH spacer With option L Dimension n: Stations Series SV 588