【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   61 / 128

BOOKをみる

10秒後にBOOKのページに移動します


SOL.a SOL.b SOL.a SOL.b SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a Terminal no. Polarity Negative common specification Positive common specification (.) (+) (+) (+) (+) (+) (+) (+) (+) (.) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) COM. 25 (+) Station 1 Station 2 Station 3 Station 4 Station 5 Station 6 Station 7 Station 8 Station 9 Station 10 Station 11 Station 12 (.) 24 (.) 23 (.) 22 (.) 21 (.) 20 (.) 19 (.) 18 (.) 17 (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) 26 (+) 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 COM. 10C/16C Circular Connector Type (26 pins) Manifold Electrical Wiring . This circuit has double wiring specifications for up to 12 stations. Since the usable number of solenoids differs depending on the manifold type, refer to the table below. In the case of single solenoids, connect to SOL. A. Furthermore, when wiring is specified on a manifold specification sheet, connections are made without skipping any connectors, and connections are made without skipping any connectors, and signals A for single and A, B for double are in order 1 2 3 4, etc. . Stations are counted from D side (connector side) as the 1st. . Since solenoid valves do not have polarity, either the +COM or .COM can be used. Model Max. no. of solenoids Tie-rod base type 10 SV1000 to SV4000 24 18 24 SV1000 SV2000 Cassette base type 16 Usable No. of Solenoids Series SV 586